Features

Benefits and Features
  • RFin/RFout PA Linearizer SoC in Standard CMOS
    • Fully Adaptive Correction
  • External Reference Clock Support:
    • 10MHz, 13MHz, 15.36MHz, 19.2MHz, 20MHz, 26MHz, and 30.72MHz
  • Low Power Consumption: 1280mW
  • Frequency Range: 698MHz to 3800MHz
  • Input Signal Bandwidth: 5MHz to 100MHz
  • Packaged in 9mm x 9mm QFN Package
  • Operating Case Temperature: -40°C to +105°C
  • Fully RoHS Compliant, Green Materials
  • Ease of Use
    • Integrated RFin/RFout Solution
    • Reduced SW Development
  • Reduces System Power Consumption and OPEX
  • Reduces BOM Costs, Area, and Total Volume
    • Smaller Power Supply, Heat Sink, and Enclosure
    • Small Implementation Size (< 6.5cm2)