Absolute Maximum Ratings
- Supply Voltage (A/VDD33 to GND)-0.3V to +3.8V
- Supply Voltage (A/VDD18 to GND)-0.2V to +2.2V
- Input Voltage (1.8V pins)-0.2V to A/VDD18 + 0.2V
- Input Voltage (3.3V pins)-0.3V to A/VDD33 + 0.3V
- Input into the BALUN (RMS)+7dBm
- Storage Temperature Range-65°C to +150°C
- Operating Case Temperature-40°C to 105°C
Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.