Features

Benefits and Features
  • Complete Biometric Sensor Hub
    • Supports Simultaneous Wrist-Based Pulse Heart Rate (WHRM) and Pulse Blood Oxygen Saturation (WSpO2) Measurements
    • Integrated MAX86141 Dual-Channel Optical AFE
    • Integrated MAX32664C Arm® Cortex®-M4 based MCU
    • Two Integrated 3.8mm2 PIN Photodiodes 
      • ​Can Operate Independently (Two Channels)
      • Can Be Combined to Give a Total Radiant Area of 7.6mm2 for Additional Flexibility
    • Excellent SNR Enables Measurements on a Wide Range of Users
      • Dynamic Range > 90dB in White Card Loop-Back Test (Sample-to-Sample Variance)
      • Dynamic Range Extendable to > 104dB for SpO2 and > 110dB for HRM with Multiple Sample Modes and On-Chip Averaging
    • Convenient Solution Enables Faster Time-to-Market
    • Ultra-small 4.5mm x 4.1mm x 0.88mm, 38-Pin OLGA Package Size
  • World-Class Algorithm for Wearable Applications
    • Supports Multiple Accelerometer Options to Allow Robust Detection and Rejection of Motion Artifacts
    • Both Raw and Processed Data are Available
    • FIFO Provides Minimal Host Interaction
    • Ultra-Low Power for Body Wearable Devices
      • AFE Only Requires 10μA Typical at 25sps
      • MCU Supports Deep-Sleep Mode, Allowing Device to Sleep Between Measurements.
      • Automatic Exposure Control (AEC) Algorithm Adjusts the Optical AFE Settings, Maximizing SNR while Minimizing Power Consumption