Absolute Maximum Ratings

Absolute Maximum Ratings
  • VDD_AFE to GND-0.3V to +2.2V
  • VDD to VSS-0.3V to +3.6V
  • VCORE to VSS-0.3V to +1.2V
  • 32KIN, 32KOUT to VSS-0.3V to VDD + 0.3V
  • RSTN, P0.x to VSS-0.3V to VDD + 0.3V
  • PDx_IN to PD_GND-0.3V to +2.2V
  • PD_CAT to PD_GND-0.3V to +6V
  • VLED to PGND-0.3V to +6.0V
  • LEDx_DRV to PGND-0.3V to VLED + 0.3V
  • VSS to GND-0.3V to +0.3V
  • PGND to GND-0.3V to +0.3V
  • PD_GND to GND-0.3V to +0.3V
  • Total Current into All P0.x Combined (sink)+100mA
  • Output Current (sink) by Any P0.x Pin+25mA
  • Output Current (source) by Any P0.x Pin-25mA
  • VSS100mA
  • Output Short-Circuit DurationContinuous
  • Continuous Input Current Into Any Pin (except LED_DRVx and P0.x Pins)±20mA
  • Operating Temperature Range0°C to +70°C
  • Storage Temperature Range-65°C to +150°C

Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.