Features
Benefits and Features
- Low-Latency Digital Filter Channels
- 96kHz/192kHz/384kHz Sample Rate Options
- Channel Support Applications Including Feed-Forward (FF) and Feedback (FB) ANC, Ambient/Voice Enhancement and Transparency, and Playback Compensation
- Filters Allowing Smooth, Dynamic Transitions / Updates without Playback Disruption
- Mono Headphone Playback Channel
- High-Efficiency Hybrid Class-AB/D Amplifier
- 114dB Playback Dynamic Range
- 2.55mW PQ (fS = 48kHz, No Noise Gate)
- 1.9mW PQ (fS = 48kHz, With Noise Gate)
- Three Microphone Record Channels
- Analog or Digital Microphone Inputs
- 107dB Dynamic Range (AMIC Single-Ended)
- 113dB Dynamic Range (AMIC Differential))
- 5.3mW PQ (fS = 16kHz, 2 AMIC Record)
- 2.1mW PQ (fS = 16kHz, 2 DMIC Record)
- Playback with ANC Filter Profile (fS = 192kHz)
- 9.85mW PQ (AMIC FF+FB Profile)
- 6.7mW PQ (AMIC FF Only Profile)
- 7mW PQ (DMIC FF+FB Profile)
- Full-Scale Playback Power at 1% THD+N:
- 31mW into 32Ω (1VRMS Full-Scale Mode)
- 15mW into 32Ω (Reduced Swing Mode)
- 61mW into 16Ω (1VRMS Full-Scale Mode)
- Flexible I2S/TDM Digital Audio Interface
- Support for 16/24/32-Bit Audio Data
- Playback Sample Rates of 8kHz to 192kHz
- No High-Speed Master Clock Required
- Audio CODEC Evaluation Platform Available
- Includes Maxim Reference Headset Design
- 6.7mm2 36-Bump WLP Package
- 0.4mm Pitch with a 0.5mm Height