Absolute Maximum Ratings
- VCOREA, VCOREB-0.3V to +1.21V
- VCNN0, VCNN1, VCNN2, VCNN3-0.3V to +1.21V
- VCNN0RAM, VCNN1RAM, VCNN2RAM, VCNN3RAM-0.3V to +1.21V
- VUSB0P9-0.3V to +1.21V
- VCSI2P5-0.3V to +2.75V
- VDDB (with respect to VSSB)-0.3V to +3.6V
- VDDIO-0.3V to +1.89V
- VDDIOH-0.3V to +3.6V
- VBAT-0.3V to +3.6V
- VREGI-0.3V to +3.6V
- VDDA-0.3V to +1.89V
- VREF-0.3V to VBAT + 0.3V
- DM, DP (with respect to VSSB)-0.3V to +3.6V
- GPIO (VDDIO)-0.3V to VDDIO + 0.5V
- RSTN, GPIO (VDDIOH)-0.3V to VDDIOH + 0.5V
- 32KIN, 32KOUT-0.3V to VDDA + 0.2V
- HFXIN, HFXOUT-0.3V to VCOREA + 0.2V
- CSI_CKP, CSI_CKN, CSI_D0P, CSI_D0N, CSI_D1P, CSI_D1N-0.3V to VCSI2P5
- VDDIO Combined Pins (sink)100mA
- VDDIOH Combined Pins (sink)100mA
- VSSA100mA
- VSS6A
- VSSPWR100mA
- Output Current (sink) by any GPIO Pin25mA
- Output Current (source) by any GPIO Pin-25mA
- Continuous Package Power Dissipation CSBGA (multilayer board) TA = +70°C (derate 39.37mW/°C above +70°C)(Note 1)3149.61mW
- Operating Temperature Range-40°C to +105°C
- Storage Temperature Range-65°C to +125°C
- Soldering Temperature+260°C
|
Note 1:
|
Continuous Package Power Dissipation CSBGA can be exceeded with special cooling considerations. |
Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.