PIN | NAME | FUNCTION MODE | FUNCTION | ||
Primary Signal (Default) | Alternate Function 1 | Alternate Function 2 | |||
POWER (See the Applications Information section for bypass capacitor recommendations.) | |||||
C9, C6 | VREGI | — | — | — | Battery Power Supply for the SIMO Switch-Mode Power Supply (SMPS). Bypass device pin C9 with 2 x 47μF capacitors placed as close as possible to the device pin C9 and VSSPWR pins for applications using a coin cell as the battery. See Bypass Capacitors for more information. If power to the device is cycled, the voltage applied to this device pin must reach VREGI_POR. |
C7 | VDDA | — | — | — | 1.8V Analog Power Supply |
D9, E1 | VCOREA | — | — | — | Digital Core Supply Voltage A |
D8 | VCOREB | — | — | — | Digital Core Supply Voltage B |
C8 | VBST | — | — | — | Boosted Supply Voltage for the Gate Drive of High-Side Switches. Bypass VBST to LXB with a 3.3nF capacitor. |
B8 | VREGO_A | — | — | — | Buck Converter A Voltage Output. Bypass VREGO_A with a 22μF capacitor to VSS placed as close as possible to the VDDA device pin. |
A7 | VREGO_B | — | — | — | Buck Converter B Voltage Output. Bypass VREGO_B with a 22μF capacitor to VSS placed as close as possible to the closest VCOREB device pin. |
B7 | VREGO_C | — | — | — | Buck Converter C Voltage Output. Bypass VREGO_C with a 22μF capacitor to VSS placed as close as possible to the closest VCOREA device pin. |
A4, D1, J5 | VDDIO | — | — | — | GPIO Supply Voltage. Bypass this pin to VSS with a 1.0μF capacitor placed as close as possible to the package. |
A3, C1, J4 | VDDIOH | — | — | — | GPIO Supply Voltage, High. VDDIOH ≥ VDDIO. Bypass this pin to VSS with a 1.0μF capacitor placed as close as possible to the package. |
A1, A6, C4, C5, E9, J6 | VSS | — | — | — | Digital Ground |
B6 | VSSA | — | — | — | Analog Ground |
A9 | VSSPWR | — | — | — | Ground for the SIMO Switch-Mode Power Supply (SMPS). This device pin is the return path for the VREGI device pins C6 and C9. |
B9 | LXA | — | — | — | Switching Inductor Input A. Connect a 2.2μH inductor between LXA and LXB. |
A8 | LXB | — | — | — | Switching Inductor Input B. Connect a 2.2μH inductor between LXA and LXB. |
RESET AND CONTROL | |||||
B4 | RSTN | — | — | — |
Active-Low, External System Reset Input. The device remains in reset while this pin is in its active state. When the pin transitions to its inactive state, the device performs a POR reset (resetting all logic on all supplies except for RTC circuitry) and begins execution. This pin has an internal pullup to the VDDIOH supply. |
CLOCK | |||||
A5 | 32KOUT | — | — | — | 32kHz Crystal Oscillator Output |
B5 | 32KIN | — | — | — | 32kHz Crystal Oscillator Input. Connect a 32kHz crystal between 32KIN and 32KOUT for RTC operation. Optionally, this pin can be configured as the input for an external CMOS-level clock source. |
GPIO AND ALTERNATE FUNCTION (See the Applications Information section for GPIO and Alternate Function Matrices.) | |||||
J9 | P0.0 | P0.0 | UART0A_RX | — | UART0 Receive Port Map A |
H9 | P0.1 | P0.1 | UART0A_TX | — | UART0 Transmit Port Map A |
J8 | P0.2 | P0.2 | TMR0A__IOA | UART0B_CTS | Timer 0 I/O 32 Bits or Lower 16 Bits Port Map A; UART0 Clear to Send Port Map B |
H8 | P0.3 | P0.3 | EXT_CLK/TMR0A_IOB | UART0B_RTS |
External Clock for Use as SYS_OSC/Timer 0 |
J7 | P0.4 | P0.4 | SPI0_SS0 | TMR0B_IOAN | SPI0 Slave Select 0; Timer 0 Inverted Output Port Map B |
H7 | P0.5 | P0.5 | SPI0_MOSI | TMR0B_IOBN | SP0 Master-Out Slave-In Serial Data 0; Timer 0 Inverted Output Upper 16 Bits Port Map B |
G7 | P0.6 | P0.6 | SPI0_MISO | OWM_IO | SPI0 Master-In Slave-Out Serial Data 1; 1-Wire Master Data I/O |
H6 | P0.7 | P0.7 | SPI0_SCK | OWM_PE | SPI0 Clock; 1-Wire Master Pullup Enable Output |
G6 | P0.8 | P0.8 | SPI0_SDIO2 | TMR0B_IOA | SPI0 Data 2 I/O; Timer 0 I/O 32 Bits or Lower 16 Bits Port Map B |
F6 | P0.9 | P0.9 | SPI0_SDIO3 | TMR0B_IOB | SPI0 Data 3 I/O; Timer 0 I/O Upper 16 Bits Port Map B |
E6 | P0.10 | P0.10 | I2C0_SCL | SPI0_SS2 | I2C0 Clock; SPI0 Slave Select 2 |
D6 | P0.11 | P0.11 | I2C0_SDA | SPI0_SS1 | I2C0 Serial Data; SPI0 Slave Select 1 |
H5 | P0.12 | P0.12 | UART1A_RX | TMR1B_IOAN | UART1 Receive Port Map A; Timer 1 Inverted Output Port Map B |
G5 | P0.13 | P0.13 | UART1A_TX | TMR1B_IOBN | UART1 Transmit Port Map A; Timer 1 Inverted Output Upper 16 Bits Port Map B |
F5 | P0.14 | P0.14 | TMR1A_IOA | I2S_CLKEXT | Timer 1 I/O 32 Bits or Lower 16 Bits Port Map A; I2S External Clock Input |
E5 | P0.15 | P0.15 | TMR1A_IOB | PCIF_VSYNC | Timer 1 I/O Upper 16 Bits Port Map A; Parallel Camera Interface Vertical Sync |
D5 | P0.16 | P0.16 | I2C1_SCL | PT2 | I2C1 Clock; Pulse Train 2 |
H4 | P0.17 | P0.17 | I2C1_SDA | PT3 | I2C1 Serial Data; Pulse Train 3 |
G4 | P0.18 | P0.18 | PT0 | OWM_IO | Pule Train 0; 1-Wire Master Data I/O |
F4 | P0.19 | P0.19 | PT1 | OWM_PE | Pulse Train 1; 1-Wire Master Pullup Enable Output |
E4 | P0.20 | P0.20 | SPI1_SS0 | PCIF_D0 | SPI1 Slave Select 0; Parallel Camera Interface Data 0 |
D4 | P0.21 | P0.21 | SPI1_MOSI | PCIF_D1 | SPI1_Master Out Slave In Serial Data 0; Parallel Camera Interface Data 1 |
J3 | P0.22 | P0.22 | SPI1_MISO | PCIF_D2 | SPI1 Master In Slave Out Serial Data 1; Parallel Camera Interface Data 2 |
H3 | P0.23 | P0.23 | SPI1_SCK | PCIF_D3 | SPI1 Clock; Parallel Camera Interface Data 3 |
G3 | P0.24 | P0.24 | SPI1_SDIO2 | PCIF_D4 | SPI1 Data 2; Parallel Camera Interface Data 4 |
F3 | P0.25 | P0.25 | SPI1_SDIO3 | PCIF_D5 | SPI1 Data 3; Parallel Camera Interface Data 5 |
E3 | P0.26 | P0.26 | TMR2A_IOA | PCIF_D6 | Timer 2 I/O 32 Bits or Lower 16 Bits Port Map A; Parallel Camera Interface Data 6 |
J2 | P0.27 | P0.27 | TMR2A_IOB | PCIF_D7 | Timer 2 I/O Upper 16 Bits Port Map A; Parallel Camera Interface Data 7 |
H2 | P0.28 | P0.28 | SWDIO | — | Serial Wire Debug Data I/O |
J1 | P0.29 | P0.29 | SWCLK | — | Serial Wire Debug Clock |
H1 | P0.30 | P0.30 | I2C2_SCL | PCIF_D8 | I2C2 Clock; Parallel Camera Interface Data 8 |
G2 | P0.31 | P0.31 | I2C2_SDA | PCIF_D9 | I2C2 Serial Data; Parallel Camera Interface Data 9 |
G1 | P1.0 | P1.0 | UART2A_RX | RV_TCK | UART2 Receive Port Map A; 32-bit RISC-V Test Port Clock |
F1 | P1.1 | P1.1 | UART2A_TX | RV_TMS | UART2 Transmit Port Map A; 32-bit RISC-V Test Port Select |
F2 | P1.2 | P1.2 | I2S_SCK | RV_TDI | I2S Bit Clock; 32-bit RISC-V Test Port Data Input |
E2 | P1.3 | P1.3 | I2S_WS | RV_TDO | I2S Left/Right Clock; 32-bit RISC-V Test Port Data Output |
D2 | P1.4 | P1.4 | I2S_SDI | TMR3B_IOA | I2S Serial Data Input; Timer 3 I/O 32 Bits or Lower 16 Bits Port Map B |
D3 | P1.5 | P1.5 | I2S_SDO | TMR3B_IOB | I2S Serial Data Output; Timer 3 I/O Upper 16 Bits Port Map B |
B1 | P1.6 | P1.6 | TMR3A_IOA | PCIF_D10 | Timer 3 I/O 32 Bits or Lower 16 Bits Port Map A; Parallel Camera Interface Data 10 |
C2 | P1.7 | P1.7 | TMR3A_IOB | PCIF_D11 | Timer 3 I/O Upper 16 Bits Port Map A; Parallel Camera Interface Data 11 |
A2 | P1.8 | P1.8 | PCIF_HSYNC | RXEV0 | Parallel Camera Interface Horizontal Sync; CM4 RX Event Input |
B2 | P1.9 | P1.9 | PCIF_PCLK | TXEV0 | Parallel Camera Interface Pixel Clock; CM4 TX Event Output |
D7 | P2.0 | P2.0 | AIN0/AINON | — | Analog to Digital Converter Input 0/Comparator 0 Negative Input |
E8 | P2.1 | P2.1 | AIN1/AIN0P | — | Analog to Digital Converter Input 1/Comparator 0 Positive Input |
E7 | P2.2 | P2.2 | AIN2/AIN1N | — | Analog to Digital Converter Input 2/Comparator 1 Negative Input |
F9 | P2.3 | P2.3 | AIN3/AIN1P | — | Analog to Digital Converter Input 3/Comparator 1 Positive Input |
F8 | P2.4 | P2.4 | AIN4/AIN2N | LPTMR0B_IOA | Analog to Digital Converter Input 4/Comparator 2 Negative Input; Low-Power Timer 0 I/O Port Map B |
F7 | P2.5 | P2.5 | AIN5/AIN2P | LPTMR1_IOA | Analog to Digital Converter Input 5/Comparator 2 Positive Input; Low-Power Timer 1 I/O Port Map B |
G8 | P2.6 | P2.6 | LPTMR0_CLK/AIN6/AIN3N | LPUARTB_RX | Low-Power Timer 0 External Clock Input/Analog to Digital Converter Input 6/Comparator 3 Negative Input; Low-Power UART 0 Receive Port Map B |
G9 | P2.7 | P2.7 | LPTMR1_CLK/AIN7/AIN3P | LPUARTB_TX | Low-Power Timer 1 External Clock Input/Analog to Digital Converter Input 7/Comparator 3 Positive Input; Low-Power UART Transmit Port Map B |
C3 | P3.0 | P3.0 | PDOWN | WAKEUP | Power-Down Output; Wakeup Input. This device pin can only be powered by VDDIOH. |
B3 | P3.1 | P3.1 | SQWOUT | WAKEUP | Square-Wave Output; Wakeup Input. This device pin can only be powered by VDDIOH. |