REVISION NUMBER |
REVISION DATE |
DESCRIPTION | PAGES CHANGED |
---|---|---|---|
0 | 10/20 | Initial release | — |
1 | 11/20 | Updated Pin Description table, Design Considerations to Protect Against Hot Plug Event section, Typical Applications Circuits section, and Ordering Information table | 23, 46, 77, 78 |
2 | 7/21 | Updated Benefits and Features, Absolute Maximum Ratings, Electrical Characteristics, Pin Description, Functional Diagram, Detailed Description, Battery Differential Voltage Sense, and Battery Overcurrent Protection, removed Main-Battery Overcurrent Protection Due to Fault section, updated External QBATT Control I/O, Table 6, added I2C Start and Stop Conditions and I2C System Configuration sections, updated I2C Acknowledge, Master Reads after Setting Register Address (Write Register Address and Read Data), Master Reads Register Data Without Setting Register Address (Read Mode), and Register Map | 1, 7, 11, 15, 23–26, 36, 37, 43, 45, 47, 48, 53, 56, 61, 66 |