Ordering Information

Ordering Information
PART NUMBER TEMP RANGE MAX FAST CHARGE CURRENT(A) BUCK INDUCTOR CURRENT LIMIT (A) REVERSE BOOST INDUCTOR CURRENT LIMIT (A) REVERSE BOOST POWER CEILING (W) PIN-PACKAGE
MAX77975EFD+ -40°C to +85°C 3.5 7 7 12 32 FC2QFN
MAX77975EFD+T -40°C to +85°C 3.5 7 7 12 32 FC2QFN
MAX77976EFD+ -40°C to +85°C 5.5 9.5 9.5 18 32 FC2QFN
MAX77976EFD+T -40°C to +85°C 5.5 9.5 9.5 18 32 FC2QFN

+Denotes a lead(Pb)-free/RoHS-compliant package.

T = Tape and reel.