Ordering Information

Ordering Information
PART NUMBER TEMP RANGE PIN-PACKAGE SWITCHING FREQUENCY AUTONOMOUS OPERATION SUPPORTED MAXIMUM CHARGING CURRENT
MAX77960EFV06+ -40°C to +85°C 4mm x 4mm, 30-Lead FC2QFN 600kHz Yes 3A
MAX77960EFV06+T -40°C to +85°C 4mm x 4mm, 30-Lead FC2QFN 600kHz Yes 3A
MAX77961EFV06+ -40°C to +85°C 4mm x 4mm, 30-Lead FC2QFN 600kHz Yes 6A
MAX77961EFV06+T -40°C to +85°C 4mm x 4mm, 30-Lead FC2QFN 600kHz Yes 6A

+Denotes a lead(Pb)-free/RoHS-compliant package.

T = Tape and reel.