Electrical Characteristics

PARAMETER SYMBOL CONDITIONS MIN TYP MAX UNITS
Electrical Characteristics

(VSYS = 7.6V, VBATT = 7.6V, VCHGIN = 9V, TA = -40°C to +85°C. TA = +25°C (typ). Limits are production tested at TA = +25°C. Limits over the operating temperature range and relevant supply voltage range are guaranteed by design and characterization.)

GENERAL ELECTRICAL CHARACTERISTICS
CHGIN Voltage Range VCHGIN Operating voltage 3.5 25.4 V
CHGIN Overvoltage Threshold VCHGIN_OVLO VCHGIN rising, 365mV hysteresis 25.4 26.05 26.7 V
CHGIN Overvoltage Delay tD_CHGIN_OVLO VCHGIN rising, 100mV overdrive (Note 1) 10 μs
VCHGIN falling, 100mV overdrive (Note 1) 7 ms
CHGIN Undervoltage Threshold VCHGIN_UVLO VCHGIN rising, 20% hysteresis 3.43 3.5 3.57 V
CHGIN Quiescent Current (ISYS = 0A) ICHGIN VCHGIN = 2.4V, the input is undervoltage and RINSD is the only loading 0.075 mA
VCHGIN = 9.0V, charger disabled 0.17 0.5
VCHGIN = 9.0V, charger enabled, VSYS = VBATT = 8.7V (2S configuration), no switching 2.7 4
ICHGIN_STBY MODE[3:0] = 0x0 (DC-DC off), STBY = H or STBY_EN = 1, VCHGIN = 5V 1
BATT Quiescent Current (ISYS = 0A) ISHDN FSHIP_MODE = 1 or DISQBAT = high, VCHGIN = 0V, ISYS = 0A, VBATT = 13.5V 2.3 5.0 µA
IBATT DISQBAT = low, I2C enabled, VCHGIN = 0V, ISYS = 0A, VBATT = 13.5V 100 200
VSYS = 7.6V, VBATT = 0V, charger disabled, TA = +25°C 0.01 10
VSYS = 7.6V, VBATT = 0V, charger disabled, TA = +85°C (Note 1) 10
IBATTDN VCHGIN = 9V, VBATT = 8.4V, QBAT is off, battery overcurrent protection disabled, charger is enabled but in its done mode, TA = +25°C 57 65
VCHGIN = 9V, VBATT = 8.4V, QBAT is off, battery overcurrent protection disabled, charger is enabled but in its done mode, TA = +85°C (Note 1) 57
SYS Operating Voltage VSYS Guaranteed by VSYSUVLO and VSYSOVLO SYSUVLO rising SYSOVLO rising V
SYS Undervoltage Lockout Threshold VSYSUVLO VSYS falling, 530mV hysteresis 3.95 4.1 4.25 V
SYS Overvoltage Lockout Threshold VSYSOVLO VSYS rising, 430mV hysteresis, 2S battery 10.65 10.9 11.15 V
VSYS rising, 267mV hysteresis, 3S battery 13.75 14.1 14.45
PVL Output Voltage VPVL 1.7 1.8 1.9 V
Thermal Shutdown Threshold TSHDN TJ rising (Note 1) 165 °C
Thermal Shutdown Hysteresis (Note 1) 15 °C
CHGIN Self-Discharge Resistance RINSD VCHGIN = 3V 44
BATT Self-Discharge Resistance RBATSD VCHGIN = 9V, VSYS = VBATT = 5V 600 Ω
SYS Self-Discharge Resistance RSYSSD VCHGIN = 9V, VSYS = VBATT = 5V 600 Ω
Self-Discharge Latch Time (Note 1) 300 ms
SWITCH MODE CHARGER / CHARGER
BATT Regulation Voltage Range VBATTREG Programmable from 8.0V to 9.26V (2S battery) and 12.0V to 13.05V (3S battery), production tested at 8V, 8.38V, 8.8V and 9.26V only (2S battery) and 12V, 12.57V, 13.2V, and 13.89V only (3S battery) 8.00 13.05 V
BATT Regulation Voltage Accuracy 8.8V or 13.2V settings, TA = +25°C -0.9 -0.3 +0.3 %
8.8V or 13.2V settings, TA = 0°C to +85°C (Note 2) -1 -0.3 +0.5
BATT Overvoltage Lockout Threshold VBATTOVLO VBATT rising above VBATTREG, 2% hysteresis 75 240 375 mV/cell
BATT Undervoltage Lockout Threshold VBATTUVLO VBATT rising, 100mV hysteresis 2.0 2.5 3.0 V
Fast-Charge Current Program Range IFC MAX77960; 100mA to 3A; production tested at 100mA, 200mA, 500mA, 1000mA, 1500mA, 2000mA, and 3000mA settings 0.10 3 A
MAX77961; 100mA to 6A; production tested at 100mA, 200mA, 500mA, 1000mA, 1500mA, 2000mA, 3000mA, 3500mA, and 3800mA settings 0.10 6
Fast-Charge Current Accuracy TA = +25°C, VBATT > VSYSMIN, programmed for 100mA 80 100 120 mA
TA = +25°C, VBATT > VSYSMIN, programmed for 200mA 180 200 220
TA = +25°C, VBATT > VSYSMIN, programmed for 500mA 481 500 519
TA = +25°C, VBATT > VSYSMIN, programmed for 1000mA 962 1000 1038
TA = +25°C, VBATT > VSYSMIN, programmed for 2000mA 1925 2000 2075
TA = +25°C, VBATT > VSYSMIN, programmed for 3000mA 2887 3000 3113
MAX77961. TA = +25°C, VBATT > VSYSMIN, programmed for 3500mA 3369 3500 3631
MAX77961. TA = +25°C, VBATT > VSYSMIN, programmed for 3800mA 3657 3800 3943
Fast-Charge Current Accuracy (Over Temperature) -40°C < TA < +85°C, VBATT > VSYSMIN, programmed for 200mA or less (Note 2) -20 +20 mA
​-40°C < TA < +85°C, VBATT > VSYSMIN, programmed for greater than 200mA (Note 2) -5 +5 %
CHGIN Adaptive Voltage Regulation Range VCHGIN_REG I2C programmable 4.025 19.05 V
CHGIN Adaptive Voltage Regulation Accuracy 4.55V setting 4.42 4.55 4.68 V
CHGIN Current Limit Range CHGIN_ILIM MAX77960; programmable; production tested at 100mA, 150mA, 200mA, 500mA, 1000mA, 1500mA, and 3000mA settings only 0.1 3.15 A
MAX77961; programmable; production tested at 100mA, 150mA, 200mA, 500mA, 1000mA, 1500mA, 3000mA, 4000mA, and 6300mA settings only 0.1 6.3
CHGIN Current Limit Accuracy Charger enabled, 100mA input current setting, TA = +25°C 88 98 108 mA
Charger enabled, 200mA input current setting, TA = +25°C 175 195 215
Charger enabled, 500mA input current setting, TA = +25°C 475 488 500
Charger enabled, 1000mA input current setting, TA = +25°C 950 975 1000
Charger enabled, 3000mA input current setting, TA = +25°C 2850 2925 3000
MAX77961; charger enabled, 4000mA input current setting, TA = +25°C 3800 3900 4000
MAX77961; charger enabled, 6300mA input current setting, TA = +25°C 5985 6143 6300
CHGIN Current Limit Accuracy (Over Temperature) Charger enabled, 200mA or less input current setting, -40°C < TA < +85°C
(Note 2)
-22.5 +17.5 %
Charger enabled, greater than 200mA input current setting, -40°C < TA < +85°C (Note 2) -7.5 +2.5
Precharge Voltage Threshold VPRECHG VBATT rising, voltage threshold per cell 2.4 2.5 2.6 V/Cell
Precharge Current IPRECHG 35 50 65 mA
Prequalification Threshold Hysteresis VPQ-H Applies to VPRECHG 150 mV/Cell
Minimum SYS Voltage Accuracy VSYSMIN Programmable from 5.535V to 6.970V (2S battery) and 8.303V to 10.455V (3S battery), VBATT = 5.6V (2S battery) or 8.4V (3S battery), tested at 3V/cell setting -3 +3 %
Trickle Charge Current ITRICKLE Default setting = enabled; ITRICKLE[1:0] = 00 75 100 125 mA
Default setting = enabled; ITRICKLE[1:0] = 01 (Note 2) 150 200 250
Default setting = enabled; ITRICKLE[1:0] = 10 (Note 2) 225 300 375
Default setting = enabled; ITRICKLE[1:0] = 11 300 400 500
Top-Off Current Program Range ITO Programmable from 100mA to 600mA 100 600 mA
Charge Termination Deglitch Time tTERM 2mV overdrive, 100ns rise/fall time (Note 1) 160 ms
Charger Restart Threshold Range VRSTRT Program options for disabled, 100mV/cell, 150mV/cell, and 200mV/cell with CHG_RSTRT[1:0] 100 200 mV/cell
Charger Restart Deglitch Time 10mV overdrive, 100ns rise time (Note 1) 130 ms
Charger State Change Interrupt Deglitch Time tSCIDG Excludes transition to timer fault state, watchdog timer state (Note 1) 30 ms
SWITCH MODE CHARGER / CHARGE TIMER
Prequalification Time tPQ Applies to both low-battery prequalification and dead-battery prequalification modes (Note 1) 30 min
Fast-Charge Constant Current + Fast-Charge Constant Voltage Time tFC Adjustable from 3hrs, 4hrs, 5hrs, 6hrs, 7hrs, 8hrs, 10hrs including a disable setting; 3hrs default (Note 1) 3 hrs
Top-Off Time tTO Adjustable from 30s to 70min in 10min steps (Note 1) 30 min
SWITCH MODE CHARGER / WATCHDOG TIMER
Watchdog Timer Period tWD (Note 3) 80 s
SWITCH MODE CHARGER / BUCK-BOOST
CHGIN OK to Start Switching Delay tSTART Delay from INOKB H → L to LX_ start switching (Note 1) 150 ms
Buck-Boost Current Limit HSILIM MAX77960, VCHGIN = 9V, VSYS = VBATT = 7.6V 4.3 5 5.7 A
MAX77961, VCHGIN = 9V, VSYS = VBATT = 7.6V 8.6 10 11.4
SWITCH MODE CHARGER / BUCK-BOOST / SWITCH IMPEDANCE AND LEAKAGE CURRENT
LX1 High-Side Resistance RLX1_HS VCHGIN = 9V, VSYS = VBATT = 7.6V 16.5 26
LX1 Low-Side Resistance RLX1_LS VCHGIN = 9V, VSYS = VBATT = 7.6V 17 30
LX2 High-Side Resistance RLX2_HS VCHGIN = 9V, VSYS = VBATT = 7.6V 9 18
LX2 Low-Side Resistance RLX2_LS VCHGIN = 9V, VSYS = VBATT = 7.6V 21 33
LX_ Leakage Current LX1 = PGND or CHGIN, LX2 = PGND or SYS, TA = +25°C 0.01 10 µA
LX1 = PGND or CHGIN, LX2 = PGND or SYS, TA = +85°C (Note 1) 1
BST_ Leakage Current BST_ = 1.8V, TA = +25°C 0.01 10 µA
BST_ = 1.8V, TA = +85°C (Note 1) 1
SYS, SYSA Leakage Current VSYS = VSYSA = 8.4V, VBATT = 0V, charger disabled, TA = +25°C 0.01 10 µA
VSYS = VSYSA = 8.4V, VBATT = 0V, charger disabled, TA = +85°C (Note 1) 1
CSINP, CSINN Leakage Current ICSINP, ICSINN VCHGIN = 26.05V, VCSINP = VCSINN = 26.05V, TA = +25°C -1 +1 µA
SWITCH MODE CHARGER / SMART POWER SELECTOR
BAT to SYS Dropout Resistance RBAT2SYS 10 17
BATT to SYS Reverse Regulation Voltage VBSREG 90 mV
SWITCH MODE CHARGER / BATT TO SYS OVERCURRENT ALERT
Battery Overcurrent Threshold Range IBOVCR Programmable from 3A to 10A. Option to disable. 3 10 A
Battery Overcurrent Debounce Time tBOVRC Response time for generating the overcurrent interrupt (Note 3) 3.3 ms
SWITCH MODE CHARGER / THERMAL FOLDBACK
Junction Temperature Thermal Regulation Loop Setpoint Program Range TREG Junction temperature when charge current is reduced; programmable from 85°C to 130°C in 5°C steps; default value is 115°C 85 130 °C
Thermal Regulation Gain ATJREG The charge current is decreased 5% of the fast-charge current setting for every degree that the junction temperature exceeds the thermal regulation temperature. This slope ensures that the full-scale current of 3A (MAX77960)/6A (MAX77961) is reduced to 0A by the time the junction temperature is 20°C above the programmed loop set point. For lower programmed charge currents such as 480mA, this slope is valid for charge current reductions down to 80mA; below 100mA the slope becomes shallower but the charge current still reduced to 0A if the junction temperature is 20°C above the programmed loop set point. (Note 1) -5 %/°C
SWITCH MODE CHARGER / THERMISTOR MONITOR
THM Threshold, COLD THM_COLD VTHM/VAVL rising, 1% hysteresis (thermistor temperature falling) 70.05 74.56 77.43 %
THM Threshold, COOL THM_COOL VTHM/VAVL rising, 1% hysteresis (thermistor temperature falling) 56.37 60 62.31 %
THM Threshold, WARM THM_WARM VTHM/VAVL falling, 1% hysteresis (thermistor temperature rising) 32.58 34.68 36.01 %
THM Threshold, HOT THM_HOT VTHM/VAVL falling, 1% hysteresis (thermistor temperature rising) 21.18 22.5 23.41 %
THM Threshold, Disabled VTHM/AVL falling, 1% hysteresis, THM function is disabled below this voltage 4.67 5.9 7.01 %
THM Threshold, Battery Removal Detection VTHM/VAVL rising, 1% hysteresis, battery removal  81.74 87 90.35 %
THM Input Leakage Current VTHM = GND or VAVL; TA = +25°C 0.1 1 µA
VTHM = GND or VAVL; TA = +85°C (Note 1) 0.1
REVERSE BUCK
Buck Current Limit HSILIM_REV fSW = 600kHz 4.3 5 5.7 A
Reverse Buck Quiescent Current Not switching: output forced 200mV above its target regulation voltage 1150 µA
Minimum BATT Voltage in OTG Mode VBATT.MIN.OTG VBATT = VSYS, SYS UVLO falling threshold in OTG mode 5.96 6.14 6.32 V
CHGIN Voltage in OTG Mode VCHGIN.OTG VBATT = VBATT.MIN.OTG, OTGEN = high 4.94 5.1 5.26 V
CHGIN Undervoltage Threshold in OTG Mode VCHGIN.OTG.UV VCHGIN falling, OTGEN = high 85 %
CHGIN Overvoltage Threshold in OTG Mode VCHGIN.OTG.OV VCHGIN rising, OTGEN = high 110 %
CHGIN Output Current Limit in OTG Mode ICHGIN.OTG.LIM VBATT = VBATT.MIN.OTG, TA = +25°C, OTG_ILIM[2:0] = 0b000, OTGEN = high 500  550 mA
VBATT = VBATT.MIN.OTG, TA = +25°C, OTG_ILIM[2:0] = 0b001, OTGEN = high 900  990
VBATT = VBATT.MIN.OTG, TA = +25°C, OTG_ILIM[2:0] = 0b011, OTGEN = high 1500   1650
VBATT = VBATT.MIN.OTG, TA = +25°C, OTG_ILIM[2:0] = 0b111, OTGEN = high 3000 3300
CHGIN Output Voltage Ripple in OTG Mode Discontinuous inductor current (i.e., skip mode), OTGEN = high (Note 1) ±150 mV
Continuous inductor current, OTGEN = high (Note 1) ±150
IO CHARACTERISTICS
RINLIM, RISET, RVSET, RTO, RCNFG Resistor Range RPROG_ 5.49 226
Output Low Voltage INOKB, STAT ISINK = 1mA, TA = +25°C 0.4 V
Output High Leakage INOKB, STAT 5.5V, TA = +25°C -1 0 +1 µA
5.5V, TA = +85°C (Note 1) 0.1
DISQBAT, OTGEN, STBY Logic Input Low Threshold VIL 0.4 V
DISQBAT, OTGEN, STBY Logic Input High Threshold VIH 1.4 V
DISQBAT, OTGEN, STBY Logic Input Leakage Current 5.5V (including current through pulldown resistor) 5.5 10 µA
DISQBAT, OTGEN, STBY Pulldown Resistor RDISQBAT 1000 1200 kΩ
INTERFACE / I2C INTERFACE AND INTERRUPT
SCL, SDA Input Low Level 0.3 x VAVL V
SCL, SDA Input High Level 0.7 x VAVL V
SCL, SDA Input Hysteresis 0.05 x VAVL V
SCL, SDA Logic Input Current SDA = SCL = 5.5V -10 +10 µA
SCL, SDA Input Capacitance (Note 1) 10 pF
SDA Output Low Voltage Sinking 20mA 0.4 V
Output Low Voltage INTB ISINK = 1mA 0.4 V
Output High Leakage INTB VINTB = 5.5V, TA = +25°C -1 0 +1 μA
VINTB = 5.5V, TA = +85°C (Note 1) 0.1
INTERFACE / I2C COMPATIBLE INTERFACE TIMING FOR STANDARD, FAST, AND FAST-MODE PLUS
Clock Frequency fSCL 1000 kHz
Hold Time (Repeated) START Condition tHD;STA 0.26 µs
CLK Low Period tLOW 0.5 µs
CLK High Period tHIGH 0.26 µs
Set-Up Time Repeated START Condition tSU;STA 0.26 µs
DATA Hold Time tHD:DAT 0 µs
DATA Valid Time tVD:DAT 0.45 µs
DATA Valid Acknowledge Time tVD:ACK 0.45 µs
DATA Set-Up time tSU;DAT 50 ns
Set-Up Time for STOP Condition tSU;STO 0.26 µs
Bus-Free Time Between STOP and START tBUF 0.5 µs
Pulse Width of Spikes that Must be Suppressed by the Input Filter 50 ns
INTERFACE / I2C COMPATIBLE INTERFACE TIMING FOR HS-MODE (CB = 100pF)
Clock Frequency fSCL 3.4 MHz
Set-Up Time Repeated START Condition tSU;STA 160 ns
Hold Time (Repeated) START Condition tHD;STA 160 ns
CLK Low Period tLOW 160 ns
CLK High Period tHIGH 60 ns
DATA Set-Up Time tSU;DAT 10 ns
DATA Hold Time tHD:DAT 0 ns
Set-Up Time for STOP Condition tSU;STO 160 ns
Pulse Width of Spikes that Must be Suppressed by the Input Filter 10 ns
INTERFACE / I2C COMPATIBLE INTERFACE TIMING FOR HS-MODE (CB = 400pF)
Clock Frequency fSCL 1.7 MHz
Set-Up Time Repeated START Condition tSU;STA 160 ns
Hold Time (Repeated) START Condition tHD;STA 160 ns
CLK Low Period tLOW 320 ns
CLK High Period tHIGH 120 ns
DATA Set-Up time tSU;DAT 10 ns
DATA Hold Time tHD:DAT 0 ns
Set-Up Time for STOP Condition tSU;STO 160 ns
Pulse Width of Spikes that Must be Suppressed by the Input Filter 10 ns
Note 1: Internal design target.
Note 2: Guaranteed by design. Not production tested.
Note 3: Guaranteed by design. Production tested through scan.

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Guaranteed by design. Not production tested."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Guaranteed by design. Not production tested."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Guaranteed by design. Not production tested."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Guaranteed by design. Not production tested."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Guaranteed by design. Not production tested."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Guaranteed by design. Not production tested."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Guaranteed by design. Not production tested."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 3\u003c/strong\u003e","data-html":true,"data-content":"Guaranteed by design. Production tested through scan."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 3\u003c/strong\u003e","data-html":true,"data-content":"Guaranteed by design. Production tested through scan."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Internal design target."}