Features

Benefits and Features
  • ​8A Switched Capacitor Converter
  • 2S to 1S Battery Voltage Conversion (VOUT = VIN/2)
  • Integrated Power Switches
  • Low IQ: 30μA Operating, 4μA Shutdown
  • Soft-Start with Programmable Current and Timeout
  • Programmable Input Overvoltage Lockout
  • Programmable Output Overvoltage Lockout
  • Programmable Overcurrent Protection
  • Programmable Switching Frequency 0.25MHz to 1.5MHz
  • Thermal Alarm and Protection
  • Chip Enable Input
  • Power Good Indicator Output
  • Frequency Dithering
  • I2C Interface with Interrupt