B7, C7, D7, E7 |
IN |
The Power Input for the IC. Connect a 4.7μF capacitor between IN and PGND. |
Power |
B5 |
BST1P |
Supply Input for Internal Gate Driver. Connect a 0.047μF bootstrap capacitor between BST1P and CF1P. |
Analog |
B2 |
BST1N |
Supply Input for Internal Gate Driver. Connect a 0.047μF bootstrap capacitor between BST1N and CF1N. |
Analog |
E5 |
BST2P |
Supply Input for Internal Gate Driver. Connect a 0.047μF bootstrap capacitor between BST2P and CF2P. |
Analog |
E2 |
BST2N |
Supply Input for Internal Gate Driver. Connect a 0.047μF bootstrap capacitor between BST2N and CF2N. |
Analog |
A6, A7, B6 |
CF1P |
Flying Capacitor Positive Terminal. Connecting 2 x 47μF capacitors between CF1P and CF1N is suggested. |
Power |
A2, A3, B3 |
CF1N |
Flying Capacitor Negative Terminal
|
Power |
E6, F6, F7 |
CF2P |
Flying Capacitor Positive Terminal. Connecting 2 x 47μF capacitors between CF2P and CF2N is suggested. |
Power |
E3, F2, F3 |
CF2N |
Flying Capacitor Negative Terminal
|
Power |
A4, A5, B4, C4, D4, E4, F4, F5 |
OUT |
Switched Capacitor Converter Output. Connect 2 x 10μF capacitors between OUT and PGND. |
Power |
A1, B1, E1, F1 |
PGND |
Power Ground Pin
|
Power |
C1 |
AVDD |
1.8V Linear Regulator Output. Bypass to PGND with a 1μF capacitor. Do not apply an external load. |
Analog |
C6 |
HVDD |
Linear Regulator Outputs VOUT + 1.8V. Bypass to OUT with a 1μF capacitor. Do not apply an external load. |
Analog |
D1 |
AGND |
Analog Ground Pin
|
Analog |
D6 |
PGOOD |
Power Good Indicator Output
|
Digital Output |
C5 |
EN |
Active-High Chip Enable Input
|
Digital Input |
C3 |
NC |
Do Not Connect
|
|
D5 |
IRQB |
Interrupt Output. Connect a 100kΩ pullup resistor between IRQB and VIO. |
Digital Output |
C2 |
SDA |
I2C Interface Data I/O
|
Digital I/O |
D2 |
SCL |
I2C Interface Clock Input
|
Digital Input |
D3 |
VIO |
I/O Supply Voltage Input. Bypass to AGND with a 1μF capacitor. |
Power |