Electrical Characteristics

PARAMETER SYMBOL CONDITIONS MIN TYP MAX UNITS
Electrical Characteristics

(VIN = +7.6V, CFLY/phase = 2x47µF, VVIO = +1.8V, fSW = 0.5MHz, TA = -40°C to +85°C, limits are 100% tested at TA = +25°C. Limits over the operating temperature range and relevant supply voltage range are guaranteed by design and characterization. Specifications marked "GBD" are guaranteed by design and not production tested.)

GLOBAL INPUT SUPPLY
Shutdown Supply Current ISHDN EN = LOW, VIN = 8.4V, VVIO = 0V, TA = +25°C 4 15 μA
Quiescent Current 1 IQ1 VIN = 8.4V, automatic mode 30 μA
Shutdown VIO Current ISHDN_VIO 0 μA
OUT Leakage Current ILK_OUT VOUT = 4.2V, AD_EN = 0 1.4 μA
INPUT UNDERVOLTAGE LOCKOUT
Undervoltage-Lockout Threshold VUVLO_R Rising (when VUVLO_F = 4.1V) 4.9 V
VUVLO_F Falling (OTP options: 4.1V, 4.3V, 4.5V, 4.7V) 3.977 4.1 4.223
THERMAL ALARMS AND SHUTDOWN
Thermal Alarm at +100°C TINT100 TJ rising, +15°C hysteresis 100 °C
Thermal Alarm at +120°C TINT120 TJ rising, +15°C hysteresis 120 °C
ENABLE INPUTS AND LOGIC
EN Debounce Time tEN EN_DEB[2:0] = 010 2 ms
Input LOW Level VIL 0.4 V
Input HIGH Level VIH 1.1 V
Input Leakage Current ILK 0.1 µA
Output High Leakage IRQB VIRQB = 5.5V, TA = +85°C 0.1 μA
SWITCHED-CAPACITOR CONVERTER
Input Operating Voltage Range VIN VUVLO_F VIOVP V
Input OVP VIOVP I2C programmable 9.5V, 10.0V, 10.5V, 11.0V; default 9.5V 9.5 V
Output OVP VOOVP Default = 5V 5 V
OCP Threshold IOCP I2C programmable from 4.2A to 11.6A with 200mA step; default 8.8A 8.8 A
OCP Accuracy IOCP_ACC IOCP = 8.8A -10 +10 %
In the entire IOCP range -16 +16
OCP2 Offset IOCP2 I2C programmable from 90mV to 240mV with 10mV step; default 240mV 240 mV
Soft-Start Current ISS I2C programmable options: 145mA, 290mA, 435mA, 580mA; default 580mA 580 mA
Soft-Start Current Accuracy ISS_ACC ISS = 290mA -30 +30 %
Light Load Efficiency 1 ηLIGHT1 IOUT = 1mA, VIN = 7.4V 92 %
Light Load Efficiency 2 ηLIGHT2 IOUT = 30mA, VIN = 7.4V 97 %
Peak Efficiency ηPEAK VIN = 7.4V, fSW = 0.25MHz 98.5 %
Heavy Load Efficiency ηHEAVY  IOUT = 8A, VIN = 7.4V 95 %
S1, S5 NMOS ON Resistance RDSON IN to CFxP 11
S2, S6 NMOS ON Resistance RDSON OUT to CFxN 13
S3, S7 NMOS ON Resistance RDSON CFxP to OUT 13
S4, S8 NMOS ON Resistance RDSON CFxN to PGND 13
Switching Frequency fSW I2C programmable options: 0.25MHz, 0.5MHz, 0.75MHz, 1MHz, 1.2MHz, 1.5MHz; when 0.5MHz is selected 0.47 0.5 0.53 MHz
Switching Frequency Dither Rate fSW_DTHR I2C programmable options: OFF, 3%, 6%, 12%; default 3% -3 +3 %
Dead Time tDDT S1 off to S3 on, S3 off to S1 on
S2 off to S4 on, S4 off to S2 on
S5 off to S7 on, S7 off to S5 on
S6 off to S8 on, S8 off to S6 on
10 ns
SKIP Mode Threshold ISKIP Enter to SKIP mode, 0.5A hysteresis 1.1 A
OUT Active Discharge Resistance RAD_OUT Enable output active discharge; disable output 1k 1.5k Ω
LINEAR REGULATORS
AVDD Linear Regulator Output Voltage VAVDD 1.71 1.8 1.89 V
HVDD Linear Regulator Output Voltage VOUT + 1.8 V
INTERNAL PULLUP/DOWN RESISTANCE
EN Pulldown Resistance RPUPD Pulled down to AGND, when internal pulldown enabled 1.5
SDA AND SCL I/O STAGE
SCL, SDA Input Low Level TA = +25°C 0.3 x VVIO V
SCL, SDA Input High Level TA = +25°C 0.7 x VVIO V
SCL, SDA Input Hysteresis TA = +25°C 0.05 x VVIO V
SCL, SDA Logic Input Current VSCL = VSDA = VVIO = 1.8V -10 +10 µA
SCL, SDA  Input capacitance 10 pF
SDA Output Low Voltage Sinking 20mA 0.4 V
I2C COMPATIBLE INTERFACE TIMING FOR STANDARD, FAST, AND FAST-MODE PLUS
Clock Frequency fSCL 1000 kHz
Hold Time (Repeated) START Condition tHD;STA 0.26 µs
CLK Low Period tLOW 0.5 µs
CLK High Period tHIGH 0.26 µs
Setup Time Repeated START Condition tSU;STA 0.26 µs
DATA Hold Time tHD:DAT 0 µs
DATA Valid Time tVD:DAT 0.45 µs
DATA Valid Acknowledge Time tVD:ACK 0.45 µs
DATA Setup time tSU;DAT 50 ns
Setup Time for STOP Condition tSU;STO 0.26 µs
Bus-Free Time Between STOP and START tBUF 0.5 µs
Pulse Width of Spikes that Must be Suppressed by the Input Filter 50 ns
I2C COMPATIBLE INTERFACE TIMING FOR HS-MODE (CB = 100pF)
Clock Frequency fSCL 3.4 MHz
Setup Time Repeated START Condition tSU;STA 160 ns
Hold Time (Repeated) START Condition tHD;STA 160 ns
CLK Low Period tLOW 160 ns
CLK High Period tHIGH 60 ns
DATA Setup time tSU;DAT 10 ns
DATA Hold Time tHD:DAT 0 ns
Setup Time for STOP Condition tSU;STO 160 ns
Pulse Width of Spikes that Must be Suppressed by the Input Filter 10 ns
I2C COMPATIBLE INTERFACE TIMING FOR HS-MODE (CB = 400pF)
Clock Frequency fSCL 1.7 MHz
Setup Time Repeated START Condition tSU;STA 160 ns
Hold Time (Repeated) START Condition tHD;STA 160 ns
CLK Low Period tLOW 320 ns
CLK High Period tHIGH 120 ns
DATA Setup time tSU;DAT 10 ns
DATA Hold Time tHD:DAT 0 ns
Setup Time for STOP Condition tSU;STO 160 ns
Pulse Width of Spikes that Must be Suppressed by the Input Filter 10 ns