D6 |
SYS_Q |
Quiet SYS Input
|
|
Power |
D9 |
SYS_A |
Analog SYS Input
|
2 |
Power |
A1, A3, A9, D3, D4, D5, E5, F4, J9 |
GND_A |
Analog Ground. Short to GND_D, GND_D2 and GND_Q. |
GND |
GND |
C4 |
GND_D |
Digital Ground Connection. Short to GND_D2, GND_A, and GND_Q. |
1 |
GND |
C8 |
GND_Q |
Quiet Ground Connection. Short to GND_A, GND_Q, GND_D, and GND_D2. |
1 |
GND |
J8 |
GND_D2 |
Digital Ground Connection. Short to GND_D, GND_A, and GND_Q. |
|
GND |
E1, E2, E3, F1, F2 |
SYS |
System Power Connection. Connect system loads to this node. Bypass with 2 x 10µF/10V ceramic capacitors from SYS to CHGPG ground plane. |
5 |
Power |
H5, H6, J5, J6 |
CHGIN |
High Current Charger Input. Bypass to CHGPG with a 2.2µF/25V ceramic capacitor. It also serves as the reverse boost output. |
CHGIN |
Power |
G5, G6, H4, J4 |
BYP |
CHGIN Bypass Pin. This pin can see up to OVP limit. Output of adapter input current limit block and input to switching charger. BYP is also the boost converter output when the charger is operating in 'reverse boost' mode. Bypass with 2 x 10µF/25V ceramic capacitors from BYP to CHGPG ground plane. |
|
|
H2, H3, J2, J3 |
CHGLX |
Charger Switching Node. Connect the inductor between CHGLX and SYS. |
4 |
|
G3 |
BST |
High-side FET Driver Supply. Bypass BST to CHGLX with a 0.1µF/6.3V ceramic capacitor. |
1 |
|
G1, H1, J1 |
CHGPG |
Charger Power Ground Connection
|
2 |
GND |
G2 |
CHGRGSUB |
Substrate Charger Ground Connection
|
1 |
GND |
F5 |
AVL |
Analog Voltage Level. Output of on-chip 5V LDO used to power on-chip, low-noise circuits. Bypass with a 2.2µF/10V ceramic capacitor to GND. Powering external loads from AVL is not recommended, other than pulldown resistors. |
1 |
|
G4 |
PVL |
Internal bias regulator high current output bypass pin. Supports internal noisy and high current gate drive loads. Bypass to PGND with a minimum 10µF/10V ceramic capacitor. |
1 |
|
C7 |
CHGIND |
Charging Status Indication GPIO output. Open-drain, option to tie to charger as an active-low output that indicates when the charging is active. |
AVL |
I/O |
C1, C2, D1, D2 |
BATT |
Battery Power Connection. Connect to the positive terminal of a single-cell (or parallel cell) Li-ion battery. Bypass BATT to CHGPG ground plane with a 10µF/10V ceramic capacitor. |
4 |
|
E4 |
BAT_SP |
Battery Positive Differential Sense Connection. Connect to the positive terminal close to the battery. |
BATT |
|
F3 |
BAT_SN |
Battery Negative Differential Sense Connection. Connect to the negative or ground terminal close to the battery. |
BATT |
|
E6 |
INOKB |
Charger input valid, active-low logic output flag. Open-drain output indicates when valid voltage is present at both CHGIN and SYS. |
1 |
|
E7 |
DETBATB |
Battery Detection Active-Low Input. Connect this pin to the ID pin on the battery pack. If DETBATB is pulled below 80% of the externally applied VIO voltage, this is an indication that the battery is present and the charger starts when valid CHGIN and/or WCIN power is present. If DETBATB is driven high to VIO voltage or left unconnected, this is an indication that the battery is not present and the charger does not start. DETBATB is pulled high to VIO pin through an off-chip pullup resistor. |
1 |
|
B2 |
ONKEY |
ONKEY is an active-low signal with default 1000ms debounce timer. When no charging source is available at CHGIN, enable DISQIBS bit (DISIBS = 1) with I2C to set the device in ship mode. With a healthy battery, pressing the ONKEY longer than the debounce timer re-enables the QBAT switch and the device exits ship mode. |
AVL |
|
F6 |
OVPENB |
Logic-low enable pin enables the external overvoltage protection IC. |
1 |
|
D7 |
VBUSDET |
Input Voltage Detection Pin. This input pin is a voltage clamped version of the input voltage and is used to trigger the device OVLO/UVLO features. Connect a 1µF ceramic capacitor between this pin and CHGPG (ground). |
1 |
|
B5 |
SLAVE |
Input pin to indicate if slave charger is connected. Short to GND_A—no slave charger connected. Short to SYS_A—slave charger connected. |
|
|
C5 |
SWI1 |
Data Input/Output. Open-drain, 1-wire interface pin for slave 1. |
1 |
|
C6 |
SWI2 |
Data Input/Output. Open-drain, 1-wire interface pin for slave 2. |
|
|
B3 |
CSP |
Slave-Charger Sense Current Positive Input. Option to add a 10mΩ sense resistor from CSP to CSN to have current sense information return to the master for processing. If slave charging is unused, short this pin to BATT. |
1 |
|
C3 |
CSN |
Slave-Charger Sense Current Negative Input. Option to add a 10mΩ sense resistor from CSP to CSN to have current sense information return to the master for processing. If slave charging is unused, short this pin to BATT. |
|
|
J7 |
SAFEOUT |
Safeout LDO Output. Default 4.9V and on when CHGIN power is valid. Bypass with a 1µF/10V ceramic capacitor to GND. |
1 |
|
E8 |
VIO |
Digital I/O Supply Input for I2C interface
|
1 |
|
F9 |
SDA |
I2C Serial Data
|
1 |
|
E9 |
SCL |
I2C Serial Clock
|
1 |
|
D8 |
INTB |
Interrupt Output. Active-low, open-drain output. |
1 |
|
B1 |
THM |
Thermistor Connection. Determine battery temperature using ratiometric measurement. |
1 |
|
A2 |
THMB |
Pullup voltage for THM pin pullup resistor that can be switched to save power. |
1 |
|
C9 |
TEST1 |
Test I/O Pin. Ground this pin in the application. |
VCCTEST |
|
B8 |
TEST2 |
Test I/O Pin. Ground this pin in the application. |
1 |
|
B7 |
TEST3 |
Test I/O Pin. Ground this pin in the application. |
1 |
|
B6 |
TEST4 |
Test I/O Pin. Ground this pin in the application. |
1 |
|
B9 |
VCCTEST |
Test Mux Supply. Ground this pin in the application. |
1 |
|
A7 |
DN |
Common Negative Output 1. Connect to D- on mini/micro USB connector. |
1 |
|
A8 |
DP |
Common Positive Output2. Connect to D+ on mini/micro USB connector. |
1 |
|
A6 |
CC1 |
Type-C CC pin 1, can be connected in parallel with USB power delivery transceiver. |
|
|
A4 |
CC2 |
Type-C CC pin 2, can be connected in parallel with USB power delivery transceiver. |
|
|
A5 |
VCONNIN |
5V power supply for supplying power to the unused CC pin if required. |
|
|
B4 |
VCONNBTEN_SYS |
Output pin, used to enable external VCONN boost. |
|
|
F7, F8, G7, G8, G9, H7, H8, H9 |
NC1–NC8 |
No connection. Connect to GND. |
|
|