Features


Benefits and Features
    • Up to 16V Protection
    • 13.7V Maximum Input Operating Voltage
    • 3.15A Maximum Charging Current
    • 6A Discharge Current Protection
      • No Firmware or Communication Required
      • Integrated CC Detection for USB Type-C
      • Integrated BC1.2 Detection for Legacy SDP, DCP, CDP, and DCD Timeout
      • Integrated USB Detection for Common Proprietary Charger Types
      • Automatic Input Current Limit Configuration
      • Input Voltage Regulation with Adaptive Input Current Limit (AICL)
    • Reverse Boost Capability up to 5.1V, 1.5A
    • Termination Voltage
      • 4.1V to 4.5V for Li-ion and Li-poly Batteries
      • 3.6V/3.7V for LiFePO4 Battery
    • Safety
      • Charge Safety Timer
      • JEITA Compliance with NTC Thermistor
        (MAX77757J)
      • HOT/COLD Stop Charging with NTC Thermistor
        (MAX77757H)
      • Thermal Shutdown
    • Pin Control of All Functions
      • Resistor Configurable Fast-Charge Current
      • ENBST Pin to Enable and Disable Reverse Boost
      • STAT Pin to Indicate Charging Status
      • INOKB Pin to Indicate Input Power-OK
      • THM Pin to Disable Charge
    • Integrated Power Path
    • Integrated Battery True-Disconnect FET
    • 3mm x 3mm, 24-Lead FC2QFN Package

    Ordering Information appears at end of data sheet.