Absolute Maximum Ratings

Absolute Maximum Ratings
  • CHGIN to GND-0.3V to +16.0V
  • BYP, LX to PGND-0.3V to +16.0V
  • BATT, SYS, INOKB, STAT, ENBST to GND-0.3V to +6.0V
  • BST to PVL-0.3V to +16.0V
  • BST to LX-0.3V to +2.2V
  • DN, DP to GND-0.3V to +6.0V
  • CC1, CC2 to GND-0.3V to +6.0V
  • VDD, PVL, IFAST, THM to GND-0.2V to +2.2V
  • VCHGIN, BYP Continuous Current3.2ARMS
  • LX, PGND Continuous Current3.5ARMS
  • SYS, BATT Continuous Current4.5ARMS
  • Operating Temperature Range-40°C to +85°C
  • Storage Temperature Range-65°C to +150°C

Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device.These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied.Exposure to absolute maximum rating conditions for extended periods may affect device reliability.