Features


Benefits and Features
    • Up to 16V Protection
    • 13.7V Maximum Input Operating Voltage
    • 3.15A Maximum Charging Current
    • 6A Discharge Current Protection
    • No Firmware or Communication Required
    • Integrated USB Detection
      • CC Detection for USB Type-C
      • BC1.2 Detection for Legacy SDP, DCP, and CDP
      • Automatic Input Current Limit Configuration
      • Input Voltage Regulation with Adaptive Input Current Limit (AICL)
    • Reverse Boost Capability up to 5.1V, 1.5A
    • Pin Control of All Functions
      • Resistor-Configurable Fast-Charge Current
      • Resistor-Configurable Top-Off Current
      • ENBST Pin to Enable and Disable Reverse Boost
      • STAT Pin to Indicate Charging Status
      • INOKB Pin to Indicate Input Power-OK (POK)
      • ITOPOFF Pin to Disable Charge
    • Integrated Battery True-Disconnect FET
    • 3mm x 3mm, 24 Lead FC2QFN Package

    Ordering Information appears at end of data sheet.

    USB Type-C is a registered trademark of USB Implementers Forum.

    Smart Power Selector is a trademark of Maxim Integrated Products, Inc.