Ordering Information
PART NUMBER | TEMP RANGE | PIN-PACKAGE | BATTERY TERMINATION VOLTAGE (V) |
---|---|---|---|
MAX77751AEFG+ | -40°C to +85°C | 24 FC2QFN (3mm x 3mm) | 4.10 |
MAX77751AEFG+T | -40°C to +85°C | 24 FC2QFN (3mm x 3mm) | 4.10 |
MAX77751BEFG+ | -40°C to +85°C | 24 FC2QFN (3mm x 3mm) | 4.15 |
MAX77751BEFG+T | -40°C to +85°C | 24 FC2QFN (3mm x 3mm) | 4.15 |
MAX77751CEFG+ | -40°C to +85°C | 24 FC2QFN (3mm x 3mm) | 4.20 |
MAX77751CEFG+T | -40°C to +85°C | 24 FC2QFN (3mm x 3mm) | 4.20 |
MAX77751DEFG+ | -40°C to +85°C | 24 FC2QFN (3mm x 3mm) | 4.30 |
MAX77751DEFG+T | -40°C to +85°C | 24 FC2QFN (3mm x 3mm) | 4.30 |
MAX77751FEFG+ | -40°C to +85°C | 24 FC2QFN (3mm x 3mm) | 4.35 |
MAX77751FEFG+T | -40°C to +85°C | 24 FC2QFN (3mm x 3mm) | 4.35 |
MAX77751GEFG+ | -40°C to +85°C | 24 FC2QFN (3mm x 3mm) | 4.40 |
MAX77751GEFG+T | -40°C to +85°C | 24 FC2QFN (3mm x 3mm) | 4.40 |
MAX77751HEFG+ | -40°C to +85°C | 24 FC2QFN (3mm x 3mm) | 4.45 |
MAX77751HEFG+T | -40°C to +85°C | 24 FC2QFN (3mm x 3mm) | 4.45 |
MAX77751JEFG+ | -40°C to +85°C | 24 FC2QFN (3mm x 3mm) | 4.50 |
MAX77751JEFG+T | -40°C to +85°C | 24 FC2QFN (3mm x 3mm) | 4.50 |
+Denotes a lead(Pb)-free/RoHS-compliant package.
T = Tape and reel.