Features
Benefits and Features
- Highly Integrated
- 3x Output, Single-Inductor Multiple-Output (SIMO) Buck-Boost Regulator
- Supports Wide Output Voltage Range from 0.8V to 5.5V for all SIMO Channels
- 2x 100mA LDO/LSW
- Smart Power Selector™ Li+/Li-Poly Charger
- 3x GPIO Resources
- Analog MUX Output for Power Monitoring
- Factory Ship Mode (< 200nA IQ)
- Watchdog Timer
- Low Power
- 0.3μA Shutdown Current
- 6μA Operating Current (3 SIMO Channels + 2 LDOs)
- Charger Optimized for Small Battery Size
- Programmable Fast-Charge Current from 7.5mA to 300mA
- Programmable Battery Regulation Voltage from 3.6V to 4.6V
- Programmable Termination Current from 0.375mA to 45mA
- JEITA Battery Temperature Monitors Adjust Charge Current and Battery Regulation Voltage for Safe Charging
- Flexible and Configurable
- I2C-Compatible Interface and GPIO
- Factory OTP Options Available
- Small Size
- 6.52mm2 Wafer-Level Package (WLP)
- 30-Bump, 0.4mm Pitch, 6x5 Array