Pin Specifications

Pin Configurations MAX77654xENV
MAX77654xENVN
PIN NAME FUNCTION TYPE
MAX77654xENV MAX77654xENVN
Pin Description
C1, D3 NC Not connected.
TOP LEVEL
A4 A4 VIO I2C Interface and GPIO Driver Power Power Input
B3 B3 nEN Active-Low Enable Input. EN supports push-button or slide-switch configurations. If not used, connect EN to SYS and use the CNFG_SBBx_B.EN_SBBx[2:0] and CNFG_LDOx_B.EN_LDOx[2:0] bitfields to enable channels.

Pulled up internally to VCCINT.
Digital Input
B2 B2 nIRQ Active-Low, Open-Drain Interrupt Output. Connect a 100kΩ pullup resistor between IRQ and a voltage equal to or less than VSYS. Digital Output
A2 A2 nRST Active-Low, Open-Drain Reset Output. Connect a 100kΩ pullup resistor between RST and a voltage equal to or less than VSYS. Digital Output
C2 C2 GPIO2 General Purpose Input/Output. The GPIO I/O stage is internally biased with VIO Digital I/O
A1 A1 GPIO1 General Purpose Input/Output. The GPIO I/O stage is internally biased with VIO. Digital I/O
B1 B1 GPIO0 General Purpose Input/Output. The GPIO I/O stage is internally biased with VIO. Digital I/O
B4 B4 SCL I2C Clock Digital Input
A3 A3 SDA I2C Data Digital I/O
C3 C3, D1, D2, E1 GND Quiet Ground. Connect GND to PGND, and the low-impedance ground plane of the PCB. Ground
CHARGER
E1 CHGIN Charger Input. Connect to a DC charging source. Bypass to GND with a 4.7μF ceramic capacitor. Power Input
E2 E2, E3 SYS System Power Output. SYS provides power to the system resources as well as the control logic of the device. Connect to IN_SBB and bypass to GND with a 22μF ceramic capacitor. Power Output
E3 BATT Li+ Battery Connection. Connect to positive battery terminal. Bypass to GND with a 4.7μF ceramic capacitor. Power I/O
D1 VL Internal Charger 3V Logic Supply Powered from CHGIN. Bypass to GND with a 1μF ceramic capacitor. Do not load VL externally. Power Output
D3 TBIAS Thermistor Bias Supply. Connect a resistor equal to the NTCs room temperature resistance between TBIAS and THM. Do not load TBIAS with any other external circuitry. If not used, leave the pin disconnected. Analog
D2 THM Thermistor Monitor. Thermally couple an NTC to the battery and connect between THM and GND. If not used, connect THM directly to ground. Analog Input
C1 AMUX Analog Multiplexer Output. Connect to system ADC to perform conversions on charger power signals. Analog Output
SIMO BUCK-BOOST
E4 E4 IN_SBB SIMO Power Input. Connect IN_SBB to SYS and bypass to PGND with a minimum of 10μF ceramic capacitor as close as possible to the IN_SBB pin. Power Input
C6 C6 SBB0 SIMO Buck-Boost Output 0. SBB0 is the power output for channel 0 of the SIMO buck-boost. Bypass SBB0 to PGND with a 10μF ceramic capacitor. If not used, see the Unused Outputs section. Power Output
C4 C4 SBB1 SIMO Buck-Boost Output 1. SBB1 is the power output for channel 1 of the SIMO buck-boost. Bypass SBB1 to PGND with a 10μF ceramic capacitor. If not used, see the Unused Outputs section. Power Output
D4 D4 SBB2 SIMO Buck-Boost Output 2. SBB2 is the power output for channel 2 of the SIMO buck-boost. Bypass SBB0 to PGND with a 10μF ceramic capacitor. If not used, see the Unused Outputs section. Power Output
D6 D6 BST SIMO Power Input for the High-Side Output NMOS Drivers. Connect a 3300pF ceramic capacitor between BST and LXB. Power Input
D5, C5 D5, C5 LXB Switching Node B. LXB is driven between PGND and SBBx when SBBx is enabled. LXB is driven to PGND when all SIMO channels are disabled. Connect a 1.5μH inductor between LXA and LXB. Power Input
E5 E5 LXA Switching Node A. LXA is driven between PGND and IN_SBB when any SIMO channel is enabled. LXA is driven to PGND when all SIMO channels are disabled. Connect a 1.5μH inductor between LXA and LXB. Power I/O
E6 E6 PGND Power ground for the SIMO low-side FETs. Connect PGND to GND, and the low-impedance ground plane of the PCB. Ground
LDO
B6 B6 IN_LDO0 Linear Regulator Input. If connected to a SIMO output with a short trace, IN_LDO0 can share the output's capacitor. Otherwise, bypass with a 2.2μF ceramic capacitor to ground. If not used, connect to ground or leave unconnected. Power Input
A6 A6 IN_LDO1 Linear Regulator Input. If connected to a SIMO output with a short trace, IN_LDO1 can share the output's capacitor. Otherwise, bypass with a 2.2μF ceramic capacitor to ground. If not used, connect to ground or leave unconnected. Power Input
B5 B5 LDO0 Linear Regulator Output 0. Bypass with a 1.0μF ceramic capacitor to GND. If not used, disable LDO0 and connect this pin to ground or leave unconnected. Power Output
A5 A5 LDO1 Linear Regulator Output 1. Bypass with a 1.0μF ceramic capacitor to GND. If not used, disable LDO1 and connect this pin to ground or leave unconnected. Power Output