Ordering Information

Ordering Information
PART TEMP RANGE PIN-PACKAGE OPTIONS
MAX77654ENV+T* -40°C to +85°C 30 WLP
MAX77654AENV+T -40°C to +85°C 30 WLP Table 3
MAX77654BENV+T -40°C to +85°C 30 WLP Table 3
MAX77654CENV+T** -40°C to +85°C 30 WLP Table 3
MAX77654DENV+T -40°C to +85°C 30 WLP Table 3
MAX77654FENV+T -40°C to +85°C 30 WLP Table 3
MAX77654MENV+T -40°C to +85°C 30 WLP Table 3
MAX77654NENV+T -40°C to +85°C 30 WLP Table 3
MAX77654ENVN+T* -40°C to +85°C 30 WLP
MAX77654AENVN+T -40°C to +85°C 30 WLP Table 3

+Denotes a lead(Pb)-free/RoHS-compliant package.

T = Tape and reel.

*Custom samples only. Not for production or stock. Contact factory for more information.

**Future product—contact factory for availability.