Features
Benefits and Features
- IEEE 802.3af/at/bt Compliant
- Type 1~4 PSE Classification Indicator or an External Wall Adapter Indicator Output
- Simplified Wall Adapter Interface
- Multi-Event Classification 0–8
- Intelligent MPS (MAX5995B/MAX5995C, Patent US9152161)
- Sleep Mode and Ultra-Low-Power Sleep Mode (MAX5995A/MAX5995B)
- 100V Input Absolute Maximum Rating
- Inrush Current Limit During Startup
- Current Limit During Normal Operation
- Current Foldback Protection
- Undervoltage Lockout at 36V
- LED Driver with Programmable LED Current (MAX5995A/MAX5995B)
- Overtemperature Protection
- Multi-Event Power Level Indication
- Autoclass Feature (MAX5995C)
- Thermally Enhanced, 5mm x 5mm, 16-Pin TQFN