| PART | TEMPERATURE RANGE | PIN-PACKAGE | INTELLIGENT MPS | SLEEP/ULTRA-LOW- POWER MODE |
6s FILTER DELAY ON |
AUTOCLASS |
| MAX5995AETE+** | -40°C to +85°C | 16 TQFN-EP* | No | Yes | Yes | No |
| MAX5995BETE+ | -40°C to +85°C | 16 TQFN-EP* | Yes | Yes | No | No |
| MAX5995CETE+** | -40°C to +85°C | 16 TQFN-EP* | Yes | No | No | Yes |
| MAX5995AATE+** | -40°C to +125°C | 16 TQFN-EP* | No | Yes | Yes | No |
| MAX5995BATE+ | -40°C to +125°C | 16 TQFN-EP* | Yes | Yes | No | No |
| MAX5995CATE+** | -40°C to +125°C | 16 TQFN-EP* | Yes | No | No | Yes |
+ Denotes a lead(Pb)-free/RoHS-compliant package.
*EP = Exposed pad.
**Future product—contact factory for availability.