Absolute Maximum Ratings

Absolute Maximum Ratings
  • VDD to VSS-0.3V to +100V
  • RTN, WAD, PG, MEC, DET to VSS-0.3V to +100V
  • CLSA, CLSB, SL, WK/AUC, ULP, LED to VSS-0.3V to +6V
  • Maximum Current on CLSA, CLSB (100ms maximum)100mA
  • Continuous Power Dissipation (TA = +70°C) (Note 1) (​TQFN (derate 28.6mW/°C above +70°C))
    • Multilayer Board2285.7mW
  • Operating Temperature Range
    • MAX5995AETE/BETE/CETE-40°C to +85°C
    • MAX5995AATE/BATE/CATE-40°C to +125°C
  • Maximum Junction Temperature+150°C
  • Storage Temperature Range-65°C to +150°C
  • Lead Temperature (soldering, 10s)+300ºC
  • Soldering Temperature (reflow)+260°C
Note 1: Maximum power dissipation is obtained using JEDEC JESD51-5 and JESD51-7 specifications.
Note 2: Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.

Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.