Pin Specifications

Pin Configuration 8 TDFN
PIN NAME FUNCTION
Pin Description
1 OUTA Comparator A Output
2 REF/INA- Internal Reference Output. Internally connected to the inverting input of comparator A. Bypass REF pin with a 0.1µF capacitor to GND as close as possible to the device.
3 INA+ Comparator A Noninverting Input
4 GND Ground
5 INB+ Comparator B Noninverting Input
6 INB- Comparator B Inverting Input. A 3.3nF capacitor is optional to be added at INB-.
7 OUTB Comparator B Output
8 VDD VDD Supply Voltage. Bypass VDD with a 0.1μF capacitor to GND as close as possible to the device pin.
EP Exposed Pad. Connect EP to GND.