Package Information

Package Information 8 TDFN (SW EP)
Package Code T822Y+3C
Outline Number 21-100185
Land Pattern Number 90-100070
Thermal Resistance, Multilayer Board:
Junction-to-Ambient (θJA) 85.3°C/W
Junction-to-Case Thermal Resistance (θJC) 8.9°C/W

SW is side-wettable and EP is exposed pad.

For the latest package outline information and land patterns (footprints), go to www.maximintegrated.com/packages. Note that a “+”, “#”, or “-” in the package code indicates RoHS status only. Package drawings may show a different suffix character, but the drawing pertains to the package regardless of RoHS status.

Package thermal resistances were obtained using the method described in JEDEC specification JESD51-7, using a four-layer board. For detailed information on package thermal considerations, refer to www.maximintegrated.com/thermal-tutorial.

data-opMAX49017ATA%2FVY%2BT
data-opMAX49017ATA%2FVY%2B
Comparator A OutputInternal Reference Output. Internally connected to the inverting input of comparator A. Bypass REF pin with a 0.1µF capacitor to GND as close as possible to the device.Comparator A Noninverting InputGroundComparator B Noninverting InputComparator B Inverting Input. A 3.3nF capacitor is optional to be added at INB-.Comparator B OutputVDD Supply Voltage. Bypass VDD with a 0.1μF capacitor to GND as close as possible to the device pin.Exposed Pad. Connect EP to GND.