Absolute Maximum Ratings
- VDD to GND-0.3V to +6V
- INA+, REF/INA-, INB+, INB- to GND-0.3V to VDD + 0.3V
- OUTA, OUTB to GND-0.3V to VDD + 0.3V
- Comparator Output Short Circuit Current Duration10s
- Reference Output Short-Circuit Current DurationIndefinite
- Continuous Current Into/Out of Any Input Pin20mA
- Continuous Current Into/Out of Any Output Pin50mA
- Continuous Power Dissipation (TA = +70°C), Multilayer Board
- TDFN (derate 11.7mW/°C above 70°C)937.9mW
- Operating Temperature Range-40°C to +125°C
- Junction Temperature (TJMAX).+150°C
- Storage Temperature Range-65°C to +150°C
- Lead Temperature (soldering, 10s)+300°C
- Soldering Temperature (reflow)+260°C
Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.