Typical Operating Characteristics

Typical Operating Characteristics

(Typical Application Circuit. Typical values are for ASK at fRF = 433.92MHz, IF = 400kHz, CHF = 340kHz, data rate = 5kbps, VDD = +3V, TA = +25°C, unless otherwise noted. Sensitivity at 0.2% BER.)

TOC 1
Sweep supply voltage 1.8V to 3.6V (1.8V, 3V, 3.3V, 3.6V), overlay different temperatures -40C to 105C, -40C, 25C and 105C
TOC 2
Sweep fRF=315MHz, 434MHz, 868MHz, and 915MHz, overlay different temperatures -40C to 105C, -40C, 25C and 105C
TOC 3
Sweep temperature from -40C to 105C
TOC 4
Sweep temperature from -40C to 105C
TOC 5
Sweep temperature from -40C to 105C
TOC 6
Sweep temperature from -40C to 105C, overlay different frequencies fRF=315MHz, 434MHz, 868MHz, and 915MHz
TOC 7
Sweep temperature from -40C to 105C, overlay different frequencies fRF = 315MHz, 434MHz, 868MHz, and 915MHz
TOC 8
Sweep temperature from -40C to 105C, overlay different frequencies fRF=315MHz, 434MHz, 868MHz, and 915MHz
TOC 9
Sweep temperature from -40C to 105C, overlay different frequencies fRF=315MHz, 434MHz, 868MHz, and 915MHz
TOC 10
Sweep fDEV from +/-3kHz to +/-40kHz (log scale), overlay different frequencies fRF=315MHz, 434MHz, 868MHz, and 915MHz
TOC 11
Sweep fDEV from +/-2kHz to +/-80kHz (log scale), overlay different frequencies fRF=315MHz, 434MHz, 868MHz, and 915MHz
TOC 12
Conditions switch CHF for bands across data rate
TOC 13
Sweep average input power, overlay different frequencies fRF = 315MHz, 434MHz, 868MHz, and 915MHz
TOC 14
Sweep average input power, overlay different frequencies fRF = 315MHz, 434MHz, 868MHz, and 915MHz
TOC 15
Sweep average input power, overlay different frequencies fRF = 315MHz, 434MHz, 868MHz, and 915MHz
TOC 16
Sweep average input power, overlay different frequencies fRF = 315MHz, 434MHz, 868MHz, and 915MHz
TOC 17
Sweep average input power -130dBm to 0dBm
TOC 18
Sweep RF frequency +/- IFBW (350kHz for IF = 200kHz and 740kHz for IF = 400kHz)
TOC 19
Sweep temperature from -40C to +105C, overlay different frequencies fRF = 315MHz, 434MHz, 868MHz, and 915MHz
TOC 20
Sweep input frequency from 100MHz to 1GHz (log scale), overlay frequencies fRF = 315MHz, and 868MHz (note input matched for both frequencies)
TOC 21
Overlay different temperatures from -40C to 105C, -40C, 25C and 105C
TOC 22
250MHz to 1GHz