Features

Benefits and Features
  • Low Bill of Materials (BOM)
    • No External Balun, No External Filter, etc.
    • Single Low-Cost 16MHz External Crystal
  • Long Range with High Sensitivity
  • Low Power Consumption
    • ​9mA Operating Supply Current
    • 10nA Power-Down Current
  • Self-Polling (Remote Wake-Up) for Reduced Power
    • Preamble Detection with Interrupt Output
    • Average Current as Low as 350μA
    • Duty Cycle Less Than 1% Capable
    • Fast Startup Time
  • Automatic Gain Control (AGC) Adjusted Digital RSSI
  • Automatic Frequency Control (AFC)
  • Fast Frequency Switching Frac-N Synthesizer
  • 33dB Calibrated Image Rejection
  • Passes ETSI Category 2 Blocking Requirements
  • ±2.5kV HBM ESD Protection, ±4kV on LNA Input
  • Up to 200kbps Data Rate (NRZ)
  • 1.8V to 3.6V Supply Voltage
  • -40°C to +105°C Operating Temperature Range
  • 4mm x 4mm, 12-TQFN with 0.8mm Pitch