Features

Benefits and Features
  • Fast Propagation Delay: 280ps, Typ
  • Low Overdrive Dispersion: 25ps (VOD = 10mV to 1V)
  • Supply Voltage 2.7V to 3.6V
  • 39.4mW at 2.7V Supply
  • Power-Efficient LVDS Outputs
  • -40°C to +125°C Temperature Range
  • Automotive AEC-Q100 Qualified (TDFN-8 Version)
  • Internal 1.5mV Hysteresis: MAX40026
  • Internal 2.5mV Hysteresis: MAX40025A