Pin Specifications

Pin Configurations 8 TDFN
WLP
PIN NAME FUNCTION
MAX40026 MAX40025A/MAX40025C
Pin Description
1 B3 OUT- Inverting LVDS Output. Connect a 100Ω termination resistor between OUT- and OUT+. OUT- is at logic-low if VIN+ is at higher voltage compared to VIN-.
2, 3 B2 GND Ground. Signal and power return (for TDFN-8: connect pins 2 and 3 together externally).
4 B1 IN- Inverting Input
5 A1 IN+ Non-Inverting Input
6,7 A2 VCC Positive Supply. For TDFN-8, connect pins 6 and 7 together externally.
8 A3 OUT+ Non-Inverting LVDS Output. Connect a 100Ω termination resistor between OUT+ and
OUT-. OUT+ is at logic-high if VIN+ is at higher voltage compared to VIN-.
EP Exposed Paddle Exposed Pad (TDFN-8 Only). This pad must be connected to ground.