PART NUMBER | TEMPERATURE RANGE | PIN-PACKAGE | TOP MARK | HYSTERESIS |
---|---|---|---|---|
MAX40025AAWT+ | -40°C to +125°C | 6-WLP | +AAC | 2.5mv |
MAX40025CAWT+ | -40°C to +125°C | 6-WLP | +AAB | No Hysterisis |
MAX40026ATA/VY+ | -40°C to +125°C | 8-TDFN | +BSS | 1.5mV |
MAX40026ATA+ | -40°C to +125°C | 8-TDFN | +BTF | 1.5mV |
+Denotes a lead(Pb)-free/RoHS-compliant package.
T = Tape and reel.