PARAMETER | SYMBOL | CONDITIONS | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|---|
Supply Voltage (Note 2) | VCC | Guaranteed by PSRR specification | 2.7 | 3.6 | V | ||
Supply Current | ICC | 17 | 23 | mA | |||
Power-Up Time | tON | Measured using supply current >75% of final value | 20 | µs | |||
Power Supply Rejection Ratio (Note 2) | PSRR | 2.7V ≤ VCC ≤ 3.6V | 50 | 80 | dB | ||
Input Common Mode Range (Note 2) | VCM | Guaranteed by CMRR specification | 1.5 | VCC + 0.1 | V | ||
Input Offset Voltage (Note 2) | VOS | Over the Input common mode range | 0.5 | 5 | mV | ||
Common Mode Rejection Ratio (Note 2) | CMRR | Over the Input common mode range | 52 | 80 | dB | ||
Input Hysteresis | VHYS | MAX40025A | 2.5 | mV | |||
MAX40026 | 1.5 | ||||||
Input Bias Current | IB | Over the Input common mode range. Inputs shorted together. | 1.3 | 10 | µA | ||
Input Offset Current | IOS | VIN+ = VIN- | 0.1 | 4 | µA | ||
Input Capacitance | CIN | Either input, over entire Input common mode range | 2 | pF | |||
Output Differential Voltage | VOUTDIFF | |VOUT+ - VOUT-| | 247 | 350 | 454 | mV | |
Output Differential Voltage Match | |VOUT+ - VOUT-| | -50 | +50 | mV | |||
Output Common-Mode Voltage | VCMOUT | Either output polarity | 1.125 | 1.23 | 1.375 | V | |
Output Common-Mode Voltage Match | Either output polarity | -50 | +50 | mV | |||
Output Common-Mode Transient | Either output transition polarity | 18 | mVp-p | ||||
Output Short-Circuit Current | ISC | Either output shorted to ground, either polarity | 24 | mA | |||
Outputs shorted together, either polarity | -12 | +12 | |||||
Propagation Delay | tPD | 20mV overdrive | 270 | ps | |||
100mV overdrive | 280 | ||||||
200mV overdrive | 280 | ||||||
Jitter | tJITTER | Measured using square wave with Rise and Fall Time = 150ps, 100mV overdrive | 2 | ps | |||
Overdrive Dispersion | tOD-disp | 10mV to 1V | 25 | ps | |||
20mV to 100mV | 10 | ||||||
Rise Time | tR | From 25% to 75% output swing | 150 | ps | |||
Fall Time | tF | From 75% to 25% output swing | 165 | ps | |||
Output Skew | Measured using square wave with Rise and Fall Time = 150ps, 100mV overdrive | Propagation Delay difference between OUT+ and OUT- | 10 | ps | |||
Maximum Toggle Rate | TR | VOUT = 550mV, VOD = 100mV | MAX40025 | 4 | Gbps | ||
MAX40026 | 3 | ||||||
Minimum Pulse Width | both MAX40025/ MAX40026 | 330 | ps |
Note 1: | Limits are 100% tested at TA = +25°C. Limits over the operating temperature range and relevant supply voltage range are guaranteed by design and characterization. |
Note 2: | Specifications are guaranteed by design and characterization and not production tested. |
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 1\u003c/strong\u003e","data-html":true,"data-content":"Limits are 100% tested at TA = +25°C. Limits over the operating temperature range and relevant supply voltage range are guaranteed by design and characterization."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Specifications are guaranteed by design and characterization and not production tested."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Specifications are guaranteed by design and characterization and not production tested."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Specifications are guaranteed by design and characterization and not production tested."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Specifications are guaranteed by design and characterization and not production tested."}
{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Specifications are guaranteed by design and characterization and not production tested."}