Application Circuits
Typical Application Circuit
TemplateByTechPubs
Noninverting Input of Comparator
IP
IP
Open-Drain Output (MAX40001)/Push-Pull Output (MAX40000). For the open-drain version, connect a 100kΩ pullup resistor from OUT to any pullup voltage up to 5.5V.
OUT
OUT
Inverting Input of Comparator
IM
IM
VDD Supply Voltage. Bypass VDD with a 0.1μF capacitor to GND as close as possible to the device pin.
VDD
V
DD
Ground
GND
GND
MAX40001
MA
X40001
VPULL = 3V
V
PULL
= 3V
1.7V TO 5.5V
1.7V TO 5.5V
5V (3V) LOGIC IN
5V (3V) LOGIC IN
100kΩ
100kΩ
100kΩ
100kΩ
100kΩ
100kΩ