Pin Specifications

Pin Configurations BUMP (WLP)
PIN (SOT23)
PIN NAME FUNCTION
BUMP (WLP) PIN (SOT23)
Pin Description
B1 1 IM Inverting Input of Comparator
B2 3 REF Internal Voltage Reference Output. Bypass REF pin with a 0.1μF capacitor to GND as close as possible to the device.
B3 2 GND Ground
A1 6 IP Noninverting Input of Comparator
A2 5 VDD VDD Supply Voltage. Bypass VDD with a 0.1μF capacitor to GND as close as possible to the device pin.
A3 4 OUT Open-Drain Output (MAX40001)/Push-Pull Output (MAX40000). For the open-drain version, connect a 100kΩ pullup resistor from OUT to any pullup voltage up to 5.5V.