Overview

General Description

The MAX40000/MAX40001 are tiny, single comparators with built-in voltage references that are ideal for a wide variety of portable electronics applications, such as cell phones, portable instruments, and notebooks that have extremely tight board space and power constraints. The MAX40000/MAX40001 are available in a 6-bump wafer-level package (WLP) with 1.11mm x 0.76mm footprint and a 6-pin SOT23 package. The MAX40000 has a push-pull output and the MAX40001 has an open-drain output.

The devices offer a supply voltage range from 1.7V to 5.5V and consume only 0.9μA of supply current. They also feature internal filtering to provide high RF immunity, important in many portable applications.

The devices have a high-precision integrated reference that is factory trimmed to an initial accuracy of 1% and better than 2.5% over the entire temperature range. Internal reference voltage options include 1.252V, 1.66V, 1.94V, and 2.22V. See Ordering Information for help with ordering a MAX40000/MAX40001 with a particular voltage reference value and package type. The reference output is stable for capacitive loads up to 100pF.

These devices are fully specified over -40°C to +125°C automotive temperature range.

Simplified Block Diagram
Benefits and Features
  • Micropower Operating Current (0.9μA typ, 1.7μA max) Preserves Battery Power
  • Tiny 1.11mm x 0.76mm 6-Bump WLP and SOT23 Packages Save Board Space
  • Internal Precision Reference Saves Space and Cost of an External Reference
    • < 1% at Room Temperature, < 2.5% Over Temp Reference
    • Multiple Reference Voltages (1.252V, 1.66V, 1.94V, and 2.22V)
  • Input Voltage Range = -0.2V to 5.7V
  • Supply Voltage Range (1.7V to 5.5V) Allows Operation from 1.8V, 2.5V, 3V, and 5V Supplies
  • <10μs Propagation Delay
  • Push-Pull (MAX40000) or Open-Drain (MAX40001) Outputs
Applications
  • Cell Phones
  • Tablets and Consumer Accessories
  • Notebook Computers
  • Electronic Toys
  • Portable Medical Instruments/Wearables
  • Level Detectors


19-8610; Rev 6; 5/21