PART | TEMP RANGE | PIN- PACKAGE |
TOP MARK |
---|---|---|---|
MAX40000ANT12+T | -40°C to +125°C | 6 WLP | +N |
MAX40000ANT16+T* | -40°C to +125°C | 6 WLP | +O |
MAX40000ANT19+T* | -40°C to +125°C | 6 WLP | +P |
MAX40000ANT22+T* | -40°C to +125°C | 6 WLP | +Q |
MAX40000AUT12+T | -40°C to +125°C | 6 SOT23 | – |
MAX40000AUT16+T* | -40°C to +125°C | 6 SOT23 | – |
MAX40000AUT19+T* | -40°C to +125°C | 6 SOT23 | – |
MAX40000AUT22+T* | -40°C to +125°C | 6 SOT23 | – |
MAX40001ANT12+T | -40°C to +125°C | 6 WLP | +R |
MAX40001ANT16+T* | -40°C to +125°C | 6 WLP | +S |
MAX40001ANT19+T* | -40°C to +125°C | 6 WLP | +T |
MAX40001ANT22+T | -40°C to +125°C | 6 WLP | +U |
MAX40001AUT12+T | -40°C to +125°C | 6 SOT23 | – |
MAX40001AUT16+T* | -40°C to +125°C | 6 SOT23 | – |
MAX40001AUT19+T* | -40°C to +125°C | 6 SOT23 | – |
MAX40001AUT22+T | -40°C to +125°C | 6 SOT23 | – |
+Denotes a lead (Pb)-free/RoHS-compliant package.
T = Tape and reel.
For example, the MAX40000ANT12+T has an onboard 1.2V reference voltage.
Devices without “_ _” use external reference voltage as supply voltage.
*Future product—contact factory for availability.