Functional Diagram
Functional Diagram
TemplateByTechPubs
MAX40000 MAX40001
MA
X40000
MAX40001
RF
RF
Ground
GND
GND
Noninverting Input of Comparator
IP
IP
OP
OP
Inverting Input of Comparator
IM
IM
VDD Supply Voltage. Bypass VDD with a 0.1μF capacitor to GND as close as possible to the device pin.
VDD
V
DD
Internal Voltage Reference Output. Bypass REF pin with a 0.1μF capacitor to GND as close as possible to the device.
REF
REF