Benefits and Features- Delivers Wide, Flexible Operating Range
- 1.7V to 5.5V Input Supply Range
- 0.8V to 5.0V Output Voltage Range
- 500mA Maximum Output Current
- 24.3mV Dropout at 500mA Load and 5.0V Input Voltage
- 19.2µA No-Load Supply Current in Low-Power Mode
- 332µA Supply Current in Normal Mode
- <1µA Shutdown Supply Current
- Reduces Noise and Improves Accuracy
- 11µVRMS Output Noise, 10Hz to 100kHz
- 70dB PSRR at 10kHz, 250mA Load Current, and 300mV Input and Output Voltage Separation
- ±1% DC Accuracy over Load, Line,
and Temperature Variations
- Enables Ease-of-Use and Robust Protection
- Stable with 2µF (Minimum Effective) Output Capacitance
- Programmable Soft-Start Rate
- Overcurrent and Overtemperature Protection
- Reverse-Current Protection
- Power-OK Output
- Reduces Size and Improves Reliability
- 1.42mm x 0.83mm, 3 x 2, 6-Bump, 0.4mm Pitch WLP
- 2mm x 2mm, 8-Pin TDFN Package
- -40°C to +125°C Operating Temperature
Ordering Information appears at end of data sheet