PART | TEMP RANGE | PIN-PACKAGE | FEATURE |
---|---|---|---|
MAX38911ANT+ | -40°C to +125°C | 3 x 2 bump, 0.4mm pitch WLP | MODE pin, default preprogrammed output to 1.8V |
MAX38911ANT__* | -40°C to +125°C | 3 x 2 bump, 0.4mm pitch WLP | MODE pin, custom preprogrammed output voltage. |
MAX38911ATA+ | -40°C to +125°C | 8-pin, 2mm x 2mm TDFN | MODE pin, default preprogrammed output to 1.8V, OUTS pin for remote sensing, POK output |
MAX38911ATA__* | -40°C to +125°C | 8-pin, 2mm x 2mm TDFN | MODE pin, custom preprogrammed output voltage, OUTS pin for remote sensing, POK output |
MAX38912ATA+ | -40°C to +125°C | 8-pin, 2mm x 2mm TDFN | MODE pin, FB pin with external feedback divider network, POK output |
+ Denotes a lead (Pb)-free/RoHS-compliant package
* Contact factory/Maxim Representative for availability and choice of factory preprogrammed output voltages- 0.8V to 5.0V, 50mV steps