General Description
Product Highlights- 2.5V to 5.5V System Output Voltage Range
- 0.5V to 5.5V Supercapacitor Voltage Range
- ±1% Threshold Accuracy
- 2.5% Hysteresis between Backup and Charging
- 1A to 3A Peak Inductor Current Limit
- Peak Inductor Current Is Pin-Programmable over 1A to 3A through External Resistor
- 94% Peak Efficiency, Charging or Discharging Mode
- 4µA Quiescent Current in Ready State
- After Supercapacitor Is Charged, Draws only 4µA of Quiescent Current
- Ready and Backup State Outputs
- RDY and BKB Flags Provide Real-Time Status to System
- 3mm x 3mm, 16-Pin TQFN Package