Benefits and Features- Extends Battery Life
- 390nA Ultra-Low Quiescent Supply Current
- 5nA Shutdown Current
- 95% Peak Efficiency and over 85% at 10µA
- Easy to Use—Addresses Popular Operation
- 1.8V to 5.5V Input Range
- Single Resistor-Adjustable VOUT from 1.2V to 3.3V (MAX38650A)
- Preprogrammed VOUT from 1.2V to 5V (MAX38650B) in Steps of 50mV
- 100% Duty Cycle Mode for Low Dropout Operation
- ±1.5% Output Voltage Accuracy
- 100mA Load Current
- Protects System in Multiple Use Cases
- Reverse-Current Blocking in Shutdown
- Active Discharge Feature
- Reduces Size and Increases Reliability
- -40°C to +125°C Operating Temperature Range
- 1.58mm x 0.89mm, 0.4mm Pitch, 6-Pin (2 x 3) WLP
Ordering Information appears at end of data sheet.