Pin Specifications

Pin Configurations
PIN NAMEFUNCTION
Pin Description
A1INRegulator Supply Input Pin. Connect to a voltage between 1.8V and 5.5V and bypass with a 10µF capacitor from IN to GND.
A2LXSwitching Node Pin. Connect recommended inductor between LX and OUT.
A3GNDGround Pin. Connect to application board GND.
B3RSEL/NCMAX38650A: Connect a resistor from RSEL to GND to program the output voltage and IN undervoltage threshold based onTable 1.MAX38650B: The pin is no connect since the device is preprogrammed and should be left floating.
B2OUTOutput Voltage Pin. Connect to the load at a point where accurate regulation (output capacitor) is required to eliminate voltage drops.
B1ENEnable Input Pin. Force this pin high to enable the buck converter. Force this pin low to disable the part and enter shutdown.