Overview

General Description

The MAX38650 is a nanoPower, ultra-low 390nA quiescent current, buck (step-down) DC-DC converter operating from 1.8V to 5.5V input voltage and supporting load currents of up to 100mA with peak efficiencies of 95%. While in shutdown, there is only 5nA of shutdown current. The device offers ultra-low quiescent current, small total solution size, and high efficiency throughout the load range. The device is ideal for battery applications where long battery life is a must. The MAX38650 supports 100% duty cycle operation allowing seamless transition as battery discharges and falls below the target output voltage. The MAX38650 utilizes a unique control scheme that allows ultra-low quiescent current and high efficiency over a wide output current range. The device is offered in a space-saving, 1.58mm x 0.89mm, 6-pin wafer-level package (WLP) (2 x 3 bumps, 0.4mm pitch). The part is specified over the
-40°C to +125°C operating temperature range.


Typical Operating Circuit

Benefits and Features
    • Extends Battery Life
      • 390nA Ultra-Low Quiescent Supply Current
      • 5nA Shutdown Current
      • 95% Peak Efficiency and over 85% at 10µA
    • Easy to Use—Addresses Popular Operation
      • 1.8V to 5.5V Input Range
      • Single Resistor-Adjustable VOUT from 1.2V to 3.3V (MAX38650A)
      • Preprogrammed VOUT from 1.2V to 5V (MAX38650B) in Steps of 50mV
      • 100% Duty Cycle Mode for Low Dropout Operation
      • ±1.5% Output Voltage Accuracy
      • 100mA Load Current
    • Protects System in Multiple Use Cases
      • Reverse-Current Blocking in Shutdown
      • Active Discharge Feature
    • Reduces Size and Increases Reliability
      • -40°C to +125°C Operating Temperature Range
      • 1.58mm x 0.89mm, 0.4mm Pitch, 6-Pin (2 x 3) WLP

    Ordering Information appears at end of data sheet.

    Applications
      • Portable Space-Constrained Consumer Products
      • Wearable Devices, Ultra-Low-Power IoT, NB IoT, and Bluetooth Low Energy (BLE)
      • Single Li-Ion and Coin Cell Battery Products
      • Wired, Wireless, Industrial Products
      • Low-Voltage Industrial Applications


      19-100931; Rev 1; 6/21