Electrical Characteristics

PARAMETER SYMBOL CONDITIONS MIN TYP MAX UNITS
Electrical Characteristics

(VIN = 3.3V, VOUT = 1.8V, TJ = -40°C to +125°C, CIN = 10μF, COUT = 22μF, unless otherwise specified.) (Note 2)

Shutdown CurrentIIN_SDVEN = 0V, TJ = +25°C0.0050.1µA
Input Voltage RangeVINGuaranteed by input undervoltage lockout and output accuracy specifications1.85.5V
Input Undervoltage LockoutVUVLORSEL > 60kΩVIN rising1.751.8V
VIN falling1.651.7
RSEL < 60kΩVIN rising2.62.65
VIN falling2.452.5
Output Voltage RangeVOUTGuaranteed by output accuracy specification (MAX38650A)1.23.3V
Guaranteed by output accuracy specification (MAX38650B)1.25
Output AccuracyACCVOUT falling, when LX begins switching above 300kHz, VIN > VOUT + 0.3V,
Note 3
-1.5+1.5%
Low-Power Mode Over-Regulation HysteresisLPM_HYSHysteresis measured as a percent of target output voltage;
VOUT_TARGET = 2.5V
+1.3+2.7+4%
DC Load RegulationACCLD_REGILOAD from 1mA to 80% of IPEAK_LX±2.5%
Quiescent Supply Current into INIQ_INVEN = VIN, not switching VOUT = 104% of target voltage, VOUT_TARGET = 2.5V,
TJ = +25°C
390660nA
Quiescent Supply Current into IN in 100% ModeIQ_IN_DOVEN = VIN = 2.2V, VOUT_TARGET = 2.5V, ILOAD = 0mA, TJ = +25°C10501680nA
Quiescent Supply Current into OUTIQ_OUTVEN = VIN, not switching VOUT = 104% of target voltage, VOUT_TARGET = 2.5V,
TJ = +25°C
15nA
Soft-Start TimetSSVOUT = 1.8V, IOUT = 0mA1ms
LX Leakage CurrentILEAK_LXVLX = VOUT = 5.5V, VEN = 0V,
TJ = +25°C
4.5100nA
Inductor Peak Current LimitIPEAK_LXNote 40.210.260.31A
High-Side Channel ResistanceRDS_H325525
Low-Side Channel ResistanceRDS_L150250
Zero-Crossing ThresholdIZX_LXVOUT = 1.2VNote 412.5mA
Minimum Off-TimetOFF_MIN50ns
Enable Input Leakage CurrentILEAK_ENVEN = 5.5V, TJ = +25°C1100nA
Enable Voltage ThresholdVIHVEN rising0.81.2V
VILVEN falling0.40.7
Active Discharge ResistanceROUT_DISVEN = 0V (MAX38650A, MAX38650B)5085200Ω
Required Select Resistor AccuracyACCRSELGuaranteed by output accuracy testing over RSEL range; use ±1% resistor from
Table 1
MAX38650A-1+1%
Select Resistor Detection TimetRSELCRSEL < 2pFMAX38650A2406001320µs
Thermal Shutdown ThresholdTSHUTTJ rising when output turns off165°C
TJ falling when output turns on150
Note 2: Limits over the specified operating temperature and supply voltage range are guaranteed by design and characterization, and production tested at room temperature only.
Note 3: Output accuracy in low-power mode (LPM) and does not include load, line, or ripple.
Note 4: This is a static measurement. The actual peak current limit depends upon VIN, VOUT, and the inductor due to propagation delays.

{"data-trigger":"hover","data-placement":"right","data-toggle":"popover","data-original-title":"\u003cstrong\u003eNote 2\u003c/strong\u003e","data-html":true,"data-content":"Limits over the specified operating temperature and supply voltage range are guaranteed by design and characterization, and production tested at room temperature only."}