PARAMETER | SYMBOL | CONDITIONS | VALUE | UNIT |
IEC INSULATION AND SAFETY RELATED FOR SPECIFICATIONS | ||||
External Tracking (Creepage) | CPG | IEC 60664-1 | 4.4 | mm |
External Air Gap (Clearance) | CLR | IEC 60664-1 | 4.4 | mm |
Minimum Internal Gap | Insulation Thickness | 0.0026 | mm | |
Tracking Resistance (Comparative Tracking Index) |
CTI | IEC 112/VDE 030 Part 1 | 175 | V |
Insulation Resistance Across Barrier | RISO | 1 | GΩ | |
Capacitance Across Isolation Barrier | CIO | f = 1MHz | 12 | pF |
VDE IEC INSULATION CHARACTERISTICS | ||||
Surge Isolation Voltage | VIOSM | IEC 60747-17, section 5.3.1.6 and 5.4.6 for basic insulation | 1 | kVPEAK |
Repetitive Peak Isolation Voltage | VIORM | IEC 60747-17, section 5.3.1.3 | 282 | kVPEAK |
Rated Transient Isolation Voltage | VIOTM | IEC 60747-17, section 5.3.1.4 | 850 | kVPEAK |
Safety Limiting Temperature | TS | IEC 60747-17, section 7.2.1 | 150 | °C |
Safety Limiting Side A Power Dissipation | PSA | IEC 60747-17, section 7.2.1 | 0.75 | W |
Safety Limiting Side B Power Dissipation | PSB | IEC 60747-17, section 7.2.1 | 0.75 | W |
Apparent Charge Method | qpd | IEC 60747-17, section 7.4 method a and b | 5 | pC |
Overvoltage Category | IEC 60664-1, single or three phase 50V DC or AC | I,II | — | |
Overvoltage Category | IEC 60664-1, single or three phase 100V DC or AC | I | — | |
Climatic Category | 40/125/21 | — | ||
Pollution Degree | DIN VDE 0110 | 2 | — |