Absolute Maximum Ratings

Absolute Maximum Ratings
  • VCCA to GNDA-0.3V to +6V
  • VCCB to GNDB-0.3V to +6V
  • T_IN to GNDA-0.3V to +6V
  • T_OUT to GNDB±13.2V
  • R_IN to GNDB±25V
  • R_OUT to GNDA-0.3V to +6V
  • Short-Circuit Duration (T_OUT to GNDB)Continuous
  • Short-Circuit Duration (R_OUT to GNDA)Continuous
  • Side A (VCCA, T1IN, T2IN, R1OUT, R2OUT) to GNDA ESD±2kV
  • Side B (VCCB) to GNDB ESD±2kV
  • Side B (T1OUT, T2OUT, R1IN, R2IN) to GNDB ESD HBM±15kV
  • Continuous Power Dissipation (Single Layer Board) (TA = +70°C, derate 10mW/°C above +70°C.)510mW
  • Continuous Power Dissipation (Multilayer Board) (TA = +70°C, derate 10mW/°C above +70°C.)700mW
  • Operating Temperature Range-40°C to +85°C

Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated in the operational sections of the specifications is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.