Features
Benefits and Features- Integrated Protection Increases Robustness
- ±65V Fault Tolerant Quad Receiver Lines
- ±25kV ESD HBM
- ±25V Common Mode Range
- True Fail-Safe Receiver Prevents False Transition on Receiver Input Short or Open Events
- -40°C to +125°C Operating Temperature Range
- Industry Standard for Easy Upgrade
- 16-Pin SOIC and QSOP Packages
- Pin Out Compatible to Industry Standard MAX3093-94 and MAX3095-96 Product Families
- Supply Voltage of +3.3V or +5.0V
- Data Rate Options of 20Mbps or 35Mbps