1 | 1 | B1 | Channel 1 Inverting Receiver Input |
2 | 2 | A1 | Channel 1 Noninverting Receiver Input |
3 | 3 | Y1 | Channel 1 Receiver Output. Enabled when G = high or G = low. Y1 is logic-high if VA1 > VB1 by 200mV, and logic-low if VA1 < VB1 by 200mV. Y1 is logic-high if VA1 and VB1 remain unconnected. Otherwise, the state is undetermined. Y1 goes high impedance when the G = low and G = high. |
4 | — | G | Active-High Receiver Output Enable. A logic-high on this input enables all receivers. When G is low and is high, all receivers are shut down, and the outputs go high impedance. |
— | 4 | EN12 | Receivers Output 1 and 2 Enable High. A logic high on this input enables receivers 1 and 2. |
5 | 5 | Y2 | Channel 2 Receiver Output. Same functionality as Y1. |
6 | 6 | A2 | Channel 2 Noninverting Receiver Input |
7 | 7 | B2 | Channel 2 Inverting Receiver Input |
8 | 8 | GND | Ground |
9 | 9 | B3 | Channel 3 Inverting Receiver Input |
10 | 10 | A3 | Channel 3 Noninverting Receiver Input |
11 | 11 | Y3 | Channel 3 Receiver Output. Same functionality as Y1. |
12 | — | G | Active-Low Receiver Output Enable. A logic-low on this input enables all receivers. When G = high and G = low, all receivers are shut down and the outputs go high impedance. |
— | 12 | EN34 | Receiver Output 3 and 4 Enable High. A logic high on this input enables receivers 3 and 4. |
13 | 13 | Y4 | Channel 4 Receiver Output. Same functionality as Y1. |
14 | 14 | A4 | Channel 4 Noninverting Receiver Input |
15 | 15 | B4 | Channel 4 Inverting Receiver Input |
16 | 16 | VCC | Positive Supply |